Lead screw bearing with fixed and floating bearing blocks, right-handed

Leadscrewsstorage

1 = Fixed bearing side FL
2 = Floating bearing side LL

 
Lead screw bearing screw unit  

Anodized aluminum bearing blocks. Design your own linear table.

Flexible mounting of the leadscrew

Leadscrew diameter: 10, 18 and 24 mm

Combination fixed/floating bearing

Lubricant-free through built-in plastic bearing


 
Industries:General mechanical engineering

Lead screw bearing drawing  
Lead screw bearing drawing  

Delivery range lead screw bearing

Part No.:
Scope of delivery: anodized pillow block with clamp rings (fixed side) and plain bearings (fixed and floating side)
Part. No. A H E1 E2 E3 E5 E6 lt tk ts kt d1* ha    
  [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm]    
 SLS-10x2-LH 50 32 36 - - - - 30 11 6.6 6.5 10 16 Upon request 
 SLS-10x3-LH 50 32 36 - - - - 30 11 6.6 6.5 10 16 Upon request 
 SLS-18x4-LH 72 46 54 - - - - 36 15 9 8.6 18 23 Upon request 
 SLS-24x5-LH 94 64 70 - - - - 50 20 13.5 13 24 32 Upon request 
 SLS-10x2-LL 50 32 36 27 6.5 40 20 30 11 6.6 6.5 10 16 Upon request 
 SLS-10x2-FL 50 32 36 0 0 0 0 30 11 6.6 6.5 10 16 Upon request 
 SLS-10x3-LL 50 32 36 27 6.5 40 20 30 11 6.6 6.5 10 16 Upon request 
 SLS-10x3-FL 50 32 36 - - - - 30 11 6.6 6.5 10 16 Upon request 
 SLS-10x12-LL 50 32 36 27 6.5 40 20 30 11 6.6 6.5 10 16 Upon request 
 SLS-10x12-FL 50 32 36 - - - - 30 11 6.6 6.5 10 16 Upon request 
 SLS-10x50-LL 50 32 36 27 6.5 40 20 30 11 6.6 6.5 10 16 Upon request 
 SLS-10x50-FL 50 32 36 - - - - 30 11 6.6 6.5 10 16 Upon request 
 SLS-18x4-LL 72 46 54 27 13.5 40 20 36 15 9 8.6 12 23 Upon request 
 SLS-18x4-FL 72 46 54 0 - 0 0 36 15 9 8.6 18 23 Upon request 
 SLS-18x8P4-LL 72 46 54 27 13.5 40 20 36 15 9 8.6 12 23 Upon request 
 SLS-18x8P4-FL 72 46 54 - - - - 36 15 9 8.6 18 23 Upon request 
 SLS-18x24-LL 72 46 54 27 13.5 40 20 36 15 9 8.6 12 23 Upon request 
 SLS-18x24-FL 72 46 54 - - - - 36 15 9 8.6 18 23 Upon request 
 SLS-18x100-LL 72 46 54 27 13.5 40 20 36 15 9 8.6 12 23 Upon request 
 SLS-18x100-FL 72 46 54 - - - - 36 15 9 8.6 18 23 Upon request 
 SLS-24x5-LL 94 64 70 27 22.5 40 20 50 20 13.5 13 14 32 Upon request 
 SLS-24x5-FL 94 64 70 0 - 0 0 50 20 13.5 13 24 32 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
* When using floating bearing blocks for TR18x4 and TR24x5 it is necessary to machine a matching shaft end on the lead screw. See trapezoidal lead screws with shaft ends
Technical data
Part. No. Weight Max. stat. load capacity S1 S2 S3
  [g] axial [N]      
 SLS-10x2-LH 88 700 M8 - -
 SLS-10x3-LH 88 700 M8 - -
 SLS-18x4-LH 205 1.6 M10 - -
 SLS-24x5-LH 525 2.5 M16 - -
 SLS-10x2-LL 115 0 M8 M4 M6
 SLS-10x2-FL 88 700 M8 - -
 SLS-10x3-LL 115 - M8 M4 M6
 SLS-10x3-FL 88 700 M8 - -
 SLS-10x12-LL 115 - M8 M4 M6
 SLS-10x12-FL 88 700 M8 - -
 SLS-10x50-LL 115 - M8 M4 M6
 SLS-10x50-FL 88 700 M8 - -
 SLS-18x4-LL 295 0 M10 M4 M6
 SLS-18x4-FL 205 1600 M10 - -
 SLS-18x8P4-LL 295 - M10 M4 M6
 SLS-18x8P4-FL 205 1.6 M10 - -
 SLS-18x24-LL 295 - M10 M4 M6
 SLS-18x24-FL 205 1600 M10 - -
 SLS-18x100-LL 295 - M10 M4 M6
 SLS-18x100-FL 205 1600 M10 - -
 SLS-24x5-LL 725 0 M16 M4 M6
 SLS-24x5-FL 525 2500 M16 - -
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog

Useful extension to the drylin® construction kit

 
Floating bearing block for lead screws with ball bearing - faster, energy reducing
Faster, energy saving

The drylin® screw drives modular kit is now also supported by the new screw bearing block with already pressed-in ball bearings. It provides for flexible positioning of lead screws in many applications. The installation height of the system matches the components of the drylin® R product range - linear bearings and housings. Bores in the face provide for simple assembly of igus® motors and motor installation kits. The use of ball bearings also allows high RPMs to be transferred at the best possible efficiencies.

Lubricant- and maintenance-free

Quick connection

Transmission of high rotation speed

Low friction

Accurate and clearance-free


 
Application areas:Ball bearing linear drives, e.g. SLW-BB, lift tables and adjustments for general mechanical engineering.

 
 
 
Part No.:
Ordering number Weight Max. stat.
F axial
A H E1 E5 E6 lt tk ts tg kt d1 ha    
  [g] [N]                            
 SLS-10x2-BB 110 350 50 32 36 40 20 30 11 6.6 - 6.5 10 16 Upon request 
 SLS-10x12-BB - 350 50 32 36 40 20 30 11 6.6 - 6.5 10 16 Upon request 
 SLS-10x50-BB - 350 50 32 36 40 20 30 11 6.6 - 6.5 10 16 Upon request 
 SLS-18x4-BB 265 1000 72 46 54 48 36 36 15 9 - 8.6 18 23 Upon request 
 SLS-18x8P4-BB - 1000 72 46 54 48 36 36 15 9 - 8.6 18 23 Upon request 
 SLS-18x24-BB - 1000 72 46 54 48 36 36 15 9 - 8.6 18 23 Upon request 
 SLS-18x100-BB - 1000 94 46 70 48 36 36 15 9 - 8.6 24 23 Upon request 
 SLS-24x5-BB 650 1500 94 64 70 48 36 50 20 13.5 - 13 24 32 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog

Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for e-chain systems and chainflex® cables. We are doing all we can to reduce delivery times as quickly as possible.

igus® GmbH
Spicher Str. 1a
51147 Cologne
Germany
myigus myCatalog

3D-CADOnline catalogProduct finder for linear tablesNews 2016System selection/
Lifetime calculation
VideosApplication examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownload