After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Flexible adjusting to your installation scenario with continuously variable adjustment (can be oscillated 360°)
Max. torque 3 Nm
Adapter for drylin® spindle clamping and position indicator
Compatible with drylin® SHT/SHTC (installation sizes 12 and 20) and SLW-1040, -1660 and -2080
SHT-30 on request
Lubricant free
Max. torque 3 Nm
Single parts made of stainless steel
Easy to clean with water
Compatible with drylin® SHTC-20-EWM-HYD
Part. No. | I | kt | La | L2 | b1 | b2 | b3 | b4 | d1 | d2 | d3 | sg | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | |||
WT-1100 | 1:1 | 45 | 84 | 26 | 65 | 92 | 8 | 8 | 14 | 25 | 30 | 14 | Inquiry |
Part. No. | I | AW | kt | L2 | La | b1 | b2 | b3 | b4 | d1 | d2 | d3 | sg | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | |||
WT-3000 | 40 | 26 | 42 | 28 | 20 | 48 | 12 | M4 | 210.08 USD | ||||||
WT-3100 | 40 | 26 | 42 | 28 | 20 | 48 | 12 | M4 | 213.30 USD | ||||||
WT-3500 | 40 | 26 | 42 | 28 | 20 | 48 | 12 | M4 | 210.08 USD | ||||||
WT-3600 | 40 | 26 | 42 | 28 | 30 | 48 | 12 | M4 | 210.08 USD | ||||||
WT-3700 | 40 | 26 | 42 | 28 | 30 | 48 | 12 | M4 | 210.08 USD | ||||||
WT-4000 | 60 | 26 | 51 | 40 | 23 | 52 | 14 | M4 | Upon request | ||||||
WT-1100 | 1:1 | 4.5 | 26 | 84 | 65 | 92 | 8 | 12 | 14 | 25 | 30 | 14 | Upon request | ||
WT-4100 | 60 | 26 | 51 | 40 | 23 | 52 | 14 | M4 | 622.11 USD | ||||||
WT-4200 | 60 | 26 | 51 | 40 | 23 | 52 | 14 | M4 | 471.02 USD | ||||||
WT-4700 | 60 | 26 | 51 | 40 | 23 | 52 | 14 | M4 | 622.11 USD | ||||||
WT-4600 | 60 | 26 | 51 | 40 | 33 | 52 | 14 | M4 | 622.11 USD |