igus® energy supply solutions for crane builders and users

The main advantages of using igus® products:

Space saving design

Higher clearance-free dimensions

No additional drives necessary

No additional steel structures necessary

No control system necessary

Synchronous run of trolley and e-chain system®

Quick an easy installation (guidefast guide trough)

Replacement and/or insertion of cables possible quickly and easily

High-speed data transmission using fiber optic cables

All media conducted in one system: energy, data, gases and fluids

Low maintenance product reduces your downtime

No parts marked as reason for wear and tear

Spare part guarantee for 10 years an more

TÜV certified

Innovations at CeMAT 2016

Safely guide control devices

Cost effective energy supply system for crane carriages and indoor cranes

control devices  

Directly mounted on crane girder Compact design Usable for all kinds of control devices for very different functions. Free choice of cables with regard to number of cores and cross section. Smallest bend radii of down to 5 x d possible with chainflex® cables. With a 36 months guarantee*. Easy to move due to maintenance-free xiros® polymer ball bearings in the guide carriage.

guidefast  

Quickly mounted as construction kit solution: The guidefast guide trough is attached to the side of the crane girder. In case of installation on crane girders one can omit the welding of brackets. Installation times are kept very short, as the guide trough only needs to be mounted in the previously fixed brackets and then fixed with the clamping blocks. The small amount of various components and the fixed trough width also contribute to a simple installation.

igus® energy chain system® pre-installed on the crane girder

 

Whether single girder or double girder crane, roller or box girder section cranes, as well as overhead travelling, ceiling or boom cranes, igus® offers the ideal energy supply solution for all requirements with flexible chainflex® cables as an alternative to bus bars, festooning or motor drum. The space-saving igus® energy chain system® made of high-performance plastics for the cross travel can be easily and safely mounted either directly on the crane girder or on top of it. The cable junction is eliminated by an igus® energy chain system®. The entire girder length can be used for the travel of the trolley. The end of the girder is also the end of the energy chain system®. The entire area of the hall is accessible to the crane. Cable festoons cannot get tangled, all cables are safely conducted with a defined bending radius in the energy chain®.

guidefast e-chain system® mounted on the side of a crane gantry

 

e-chain system® mounted on the crane gantry

 

End of the e-chain system® at the end of the crane gantry

 

igus® offers the ideal energy supply solution even for the crane track. Advantages for long travel applications with igus® e-chains®. Rolling instead of gliding, igus® roller e-chains® significantly reduce the drive power for moving the energy chain®. Travels up to 800 m are possible. We will be happy to configure your application free of charge and work out the most cost effective igus® solution, taking into account technical requirements and operational reliability.

e-chain system® for the crane track - mounted on the building wall

 

Gliding e-chain system® in adverse conditions

 

Long travel with aluminium trough for crane track

 
Contact

Current news

Product modules for indoor cranes

e-chains®, cables and accessory

E4.1 overview

ONE e-chain® series for almost any application

E4.1 overview    

E2/000 overview

Two-piece - The E2 standard

E2/000 overview    

E4/4 overview

High stability "mounted on the side" - very long travels

E4/4 overview    

Overview rol e-chain®

Rolling instead of gliding: e-chain® for very long travels

Overview rol e-chain®    

Guide troughs

Guide troughs are used in long travels according to chain type from 5–12 m. They support the smooth low-friction operation of the igus® e-chain® and E-Tubes.

Guide troughs    

Strain reliefs

Strain relief systems - product overview

Strain reliefs    

guidefast guide trough

Side-mounted guidefast guide trough

guidefast guide trough    

PPDS basic - Just switch off

Push/Pull force calculation as safety standard.

PPDS basic - Just switch off    

chainflex cables - product overview

Inform, select and order online.

chainflex cables - product overview    

FTA Floating moving end

FTA Floating moving end compensate parallel errors

FTA Floating moving end    

innovative products

Horizontal Guidelok-System

“Guidelok” upper run guide for long travels, self-supporting in chip areas

Horizontal Guidelok-System    

Guidelok vertical, space saving

guidelok slimline "P": Secure vertical guiding of e-chains® for fast storage and retrieval systems.

Guidelok vertical, space saving    

Overview Micro flizz®

Safe guidance of energy, data and air

Overview Micro flizz®    

Rotation modules - High stacking

Realize circular motions up to 900° and more, even for high loads, using igus® rotation modules.

Rotation modules - High stacking    

e-spool - Multi-Energy-Spool

The alternative to the cable drum - cable friendly and a secure guide for various media.

e-spool - Multi-Energy-Spool    

...Basic flizz®...

Protection against weather and dirt exposure – Cost-effective and fully enclosed complete solution, e.g. waste water treatment plants.

...Basic flizz®...    

igus® services

Installation service

Ensure a faultless installation, avoid downtimes and additional costs ...

Installation service    

readychains® - Ready-Made e-chain systems®

Ready assembled energy chain systems® with all components ... ready to install!

readychains® - Ready-Made e-chain systems®    

igus® Online tools

e-chains® expert with cable finder  

QuickChain.100 -
e-chain® expert

e-chain® express selection  

QuickChain.13 -
e-chains® selection for unsupported applications up to 13 m

Automatic filling QuickChain filling  

QuickFill -
Shelving configurator
for energy chains

Service life prediction for e-chains® - QuickLife  

QuickLife -
Service life calculation
for e-chains®

3D-CAD  

3D-CAD

Application examples indoor cranes

Hall cranes

igus® applications and references with indoor cranes.

Hall cranes    

Cranes

Examples for the use of igus® e-chain systems® in cranes - worldwide

Cranes    

Videos

Examples for the use of igus® e-chain systems® in cranes - worldwide

Videos    

Application examples indoor cranes PDF

Your contact

Jens Göbel +49 2203 9649 114 Your requirements?