QuickCad - 3D-CAD configurator for e-chains® - Circular motion with "RBR"

Go to the RBR configurator (3D CAD portal)  

Generate the 3D-CAD models by only entering the required chain bending radius and installation space, without complicated calculation of the chain length

Automatic calculation and display of the chain length and number of chain links

Option of selecting individual elements: chain link, connecting element at moving end and fixed point

The e-chain® is completely generated with guide plates and connecting elements

Free positioning option of the e-chain® moving end along the travel distance

Quickly download CAD data without registration

CAD models in 11 different 3D CAD formats and 8 different 2D CAD formats



*"RBR" stands for reversed bending radius on an e-chain® in circular motion and means that the e-chain® can bend in two directions.

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.