QuickLife - Service life prediction for e-chains®

e-chain  

With just a few clicks you will receive a statement about the expected service life of the e-chain®

Calculation of the service life for sliding and unsupported e-chain® applications

Once the additional load, travel distance, speed and acceleration are entered, the service life of the e-chain® is calculated. Entering external influences such as dirt, impacts and ambient temperature is optional

The expected service life is worked out in double strokes and kilometers

The service life calculation is available for selected e-chains® and is constantly extended

The e-chain® service life calculation is connected to the online catalog and shopping cart. You can very easily request or order the calculated chain in the online catalog


Please make use of our advice.

ipad  

From now on also available as iOS iPad App as a free download free from iTunes.

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.