chainflex® CFROBOT

Torsion cables for the use in three-dimensional applications with high torsion ratio.

There exists a wide range of torsionable chainflex® CFROBOT cables, such as shielded single cores, motor cables, servo cables, measuring system cables, bus cables, as well as hybrid and control cables. Contrary to the conventionally made braided copper shields, a torsion-resistant, tin-plated copper shield wrap is used for the CFROBOT. The diameter alteration resulting from the torsional movement is enabled through additional rayon fiber layers as well as a PTFE film. Compared to the triflex® R material, high quality PUR and TPE blends with excellent abrasion properties are used as outer jacket material. Torsion tests in the igus® laboratory with a CFROBOT.037 in a triflex® R test rig compared to standard chainflex® cables of the Series CF310.UL with 270° rotation angle showed no damages (to the CFROBOT cable) even after 2.5 million cycles, whereas a damage to the shield was detected in the CF310.UL.250.01 after 250,000 cycles.

chainflex® CFROBOT TPE motor cable

 
Range of robotic cables  
To the robot cables overview

PUR and TPE robot cables

Enquiry for robotic cable  
System planning CFROBOT / Torsion cables

Query for customer-specific robotic cable

Fully harnessed robot hose package

Fully harnessed robot hose packages in 3 to 10 days.

 

triflex® R readychain® robot hose package

A high component holding times and low downtimes are of the highest priority in manufacturing plants. The triflex® R readychain® robot hose package is an ideal combination and use of both features. We will design a customised hose package system, consisting of the triflex® R, chainflex® and igus® connectors construction kits. An installation can of course be executed by our triflex® R assemblers on site.

Eliminate storage costs for cables, e-chains® and plugs

Reduce processing times by half

Flexible response to order fluctuations

Minimise machine downtimes

Reduce the number of subcontractors and related orders by 75%.

Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for e-chain systems and chainflex® cables. We are doing all we can to reduce delivery times as quickly as possible.

Your contact

Matthias Meyer +49 2203 9649 161 Your requirements?

myigus myCatalog

HomeQuickRobotQuickSpecAssembly InstructionsCatalogs/samplesEmail the product expertApplication examples

No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.