Accessories TRC and TRE: Fiber rod modules

Fiber rod modules (only for TRC/TRE) - Intelligent problem solution through directed pretension
triflex® R fiber rod module

Fiber rod module with TR.70.80 marked as example is TRC.F.70.1400.1.0 with TR.70.80

 

  • For applications in which too much flexibility is an impediment
  • Generates directed pretension
  • Fiber rods can be integrated through the two guide channels
  • Supplied as preassembled component consisting of triflex® R, inserted and mounted fiber rods
  • Partial reinforcement of triflex® R
  • Selective pretension possible
  • No jams and reduced skidding
  • Automatic reset of the triflex® R in initial position

Diagram of the triflex® R fiber rod module

Fiber rod module: marked as example is TRC.F.70.1400.1.0
A = 5 links projection from the 1st mounting bracket of the universal assembly kit TR.xx.80
B = space for mounting brackets of the universal assembly kit TR.XX.80 (min. 9 links)
C = flexible space of the fiber rod module
D = 1 link as end piece of the fiber rod module
1 = bores for the fiber rod elements
2 = "Trailer Principle"
3 = Fiber rod modules

 

Part. No. TRC/TRE with length max.
mounted fiber rod lengths [m] [kg / m]
     
triflex® R 40    
TRC.F.40.1000.1.0 / TRE.F.40.1000.1.0 1,0 0,4
TRC.F.40.0900.1.0 / TRE.F.40.0900.1.0 0,9 0,5
TRC.F.40.0800.1.0 / TRE.F.40.0800.1.0 0,8 0,6
TRC.F.40.0700.1.0 / TRE.F.40.0700.1.0 0,7 0,7
TRC.F.40.0600.1.0 / TRE.F.40.0600.1.0 0,6 0,8
TRC.F.40.0500.1.0 / TRE.F.40.0500.1.0 0,5 0,9
TRC.F.40.0400.1.0 / TRE.F.40.0400.1.0 0,4 1,0
     
triflex® R 60    
TRC.F.60.1400.1.0 / TRE.F.60.1400.1.0 1,4 1,0
TRC.F.60.1200.1.0 / TRE.F.60.1200.1.0 1,2 1,2
TRC.F.60.1000.1.0 / TRE.F.60.1000.1.0 1,0 1,4
TRC.F.60.0800.1.0 / TRE.F.60.0800.1.0 0,8 1,6
TRC.F.60.0600.1.0 / TRE.F.60.0600.1.0 0,6 1,8
TRC.F.60.0400.1.0 / TRE.F.60.0400.1.0 0,4 2,0
     
triflex® R 70    
TRC.F.70.1800.1.0 / TRE.F.70.1800.1.0 1,8 1,4
TRC.F.70.1600.1.0 / TRE.F.70.1600.1.0 1,6 1,6
TRC.F.70.1400.1.0 / TRE.F.70.1400.1.0 1,4 1,8
TRC.F.70.1200.1.0 / TRE.F.70.1200.1.0 1,2 2,0
TRC.F.70.1000.1.0 / TRE.F.70.1000.1.0 1,0 2,2
TRC.F.70.0800.1.0 / TRE.F.70.0800.1.0 0,8 2,4
     
triflex® R 85    
TRC.F.85.2000.1.0 / TRE.F.85.2000.1.0 2,0 1,4
TRC.F.85.1800.1.0 / TRE.F.70.1800.1.0 1,8 1,7
TRC.F.85.1600.1.0 / TRE.F.70.1600.1.0 1,6 1,9
TRC.F.85.1400.1.0 / TRE.F.70.1400.1.0 1,4 2,1
TRC.F.85.1200.1.0 / TRE.F.70.1200.1.0 1,2 2,3
TRC.F.85.1000.1.0 / TRE.F.70.1000.1.0 1,0 2,6
TRC.F.85.0800.1.0 / TRE.F.70.0800.1.0 0,8 3,0
     
triflex® R 100    
TRC.F.100.2000.1.0 / TRE.F.100.2000.1.0 2,0 1,6
TRC.F.100.1800.1.0 / TRE.F.100.1800.1.0 1,8 2,0
TRC.F.100.1400.1.0 / TRE.F.100.1400.1.0 1,4 2,4
TRC.F.100.1200.1.0 / TRE.F.100.1200.1.0 1,2 2,6
TRC.F.100.1000.1.0 / TRE.F.100.1000.1.0 1,0 3,0

Part No. designEx. TRC.F.70.1000.1.0
TRC --> Series
F --> Fiber rods
70 --> Ø Index
1000 --> Fiber rod length
1 --> Version
0 --> Color black
 
Recommended lengths of the fiber rod modules

For series max.
  [mm]
TRE/TRC.40 800
TRE/TRC.60 1000
TRE/TRC.70 1200
TRE/TRC.85 1200
TRE/TRC.100 1400

Accessories TRC and TRE: Universal assembly kit for fiber rod module

Universal assembly kit - Simple planning

  • The universal assembly kit offers the potential to mount the fiber rod modules in the desired position on the robotic arm.
  • Systematic masking of interfering edges and avoidance of cable loops
  • triflex® R conducted close to the robotic arm or on axis 6 laterally, in order to enable maximum rotary movements
  • Adopt corrections simply and quickly, even in minor range modifications
  • Special connections available on request and also delivered in a short time.
  • The fiber rod module can be mounted on many positions on the robotic arm to achieve the ideal reset position due to the adjustable fastening of the triflex® e-chain systems® in all axes.

Universal assembly kit for fiber rod module

The fiber rod modules can be fixed in any desired position on the robotic arm with the universal assembly kit

 
 
 
 

Universal Part number X Y M N D
assembly kit
for Series:
Universal-
assembly kit
[mm] [mm] [mm] [mm] [mm]
               
TRC/TRE.40 TR. 40.80 40 30 475 325 6,3  
TRC/TRE.60 TR. 60.80 40 30 475 325 6,3  
TRC/TRE.70 TR. 70.80 75 80 875 575 12,5  
TRC/TRE.85 TR.85.80 75 80 875 575 12,5  
TRC/TRE.100 TR. 100.80 75 80 875 575 12,5  

Mounting plates with bores for the most popular robot types

 

Your contact

Matthias Meyer +49 2203/9649-161 Your requirements?

myigus myCatalog

HomeQuickRobotQuickSpecAssembly InstructionsCatalogs/samplesEmail the product expertApplication examples

No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration