Strain reliefs with igus® clamps / connections / TRE LOCK Clips

Strain reliefs (only for TRC/TRE)

Secure mounting of large cross sections with igus® standard Chainfix clamps

  • In the use of cables with large cross section, e.g. welding applications or in heavy hydraulic hoses
  • Double C rails for igus® CFX clips
  • Rugged strain relief for "heavy-duty" applications
  • igus® Chainfix clamps made of stainless steel or steel can be used

TRE  

chainfix clamps, incl. bottom saddles

  • Available in 3 options per size
  • Multi-axially adjustable, for best possible positioning
  • Suits all additional axles: Ø 30 mm, Ø 32 mm, Ø 34 mm
  • chainfix clamps reliably absorb push and tensile forces even with larger cable diameters
  • Specifically recommended when using solid welding cables and rigid hydraulic hoses
  • For use with heavy-duty connection TR.XX.20 / TR.XX.23 and quick release unit TR.XX.22

chainfix  
Steel
Part No. Ø B+2 H    
Steel [mm] [mm] [mm]    
 CFX12.1 06-12 16 54 Upon request 
 CFX14.1 12-14 18 50 Upon request 
 CFX16.1 14-16 20 52 Upon request 
 CFX18.1 16-18 22 54 Upon request 
 CFX20.1 18-20 24 56 Upon request 
 CFX22.1 20-22 26 58 Upon request 
 CFX26.1 22-26 30 67 Upon request 
 CFX30.1 26-30 34 71 Upon request 
 CFX34.1 30-34 38 75 Upon request 
 CFX38.1 34-38 42 79 Upon request 
 CFX42.1 38-42 46 83 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
Stainless steel (1.4301/AISI 304):
Part.No. Ø B+2 H    
Stainless steel [mm] [mm] [mm]    
 CFX12.1.E 6-12 16 54 Upon request 
 CFX14.1.E 12-14 18 50 Upon request 
 CFX16.1.E 14-16 20 52 Upon request 
 CFX18.1.E 16-18 22 54 Upon request 
 CFX20.1.E 18-20 24 56 Upon request 
 CFX22.1.E 20-22 26 58 Upon request 
 CFX26.1.E 22-26 30 67 Upon request 
 CFX30.1.E 26-30 34 71 Upon request 
 CFX34.1.E 30-34 38 75 Upon request 
 CFX38.1.E 34-38 42 79 Upon request 
 CFX42.1.E 38-42 46 83 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
triflex  

triflex R compact connections

Available in 2 options per size (with/without strain relief)


Reliable and simple fastening of the cables with cable ties


Possible also with strain relief in the application

Order no. Cable diameter
 TR.70.23.30 - 34 Upon request 
 TR.85.23.30 - 30 Upon request 
 TR.60.23.32 - 30 Upon request 
 TR.60.23.34 - 32 Upon request 
 TR.70.23.32 - 30 Upon request 
 TR.70.23.34 - 32 Upon request 
 TR.85.23.32 - 32 Upon request 
 TR.85.23.34 - 34 Upon request 
 TR.100.23.32 - 32 Upon request 
 TR.100.23.34 - 34 Upon request 
 TR.125.23.30 - 30 Upon request 
 TR.125.23.32 - 32 Upon request 
 TR.125.23.34 - 34 Upon request 
 TR.60.23.30 - 34 Upon request 
 TR.60.20.30 - 30 Upon request 
 TR.60.20.32 - 32 Upon request 
 TR.60.20.34 - 34 Upon request 
 TR.70.20.30 - 30 Upon request 
 TR.70.20.32 - 32 Upon request 
 TR.70.20.34 - 34 Upon request 
 TR.85.20.30 - 30 Upon request 
 TR.85.20.32 - 32 Upon request 
 TR.85.20.34 - 34 Upon request 
 TR.100.20.30 - 30 Upon request 
 TR.100.20.32 - 32 Upon request 
 TR.100.20.34 - 34 Upon request 
 TR.125.20.30 - 34 Upon request 
 TR.125.20.32 - 32 Upon request 
 TR.100.23.30 - 30 Upon request 
More about selected part:
3D-CAD Sample request Quote request Price list myCatalog

triflex R compact connections

TR  

Available in 2 options per size (with/without strain relief)

Reliable and simple fastening of the cables with cable ties

Possible also with strain relief in the application

Order no. Cable diameter
 TR.40.21.01.30 - 30 Upon request 
 TR.40.21.01.32 - 32 Upon request 
 TR.40.21.01.34 - 34 Upon request 
 TR.40.21.02.30 - 30 Upon request 
 TR.40.21.02.32 - 32 Upon request 
 TR.40.21.02.34 - 34 Upon request 
 TR.60.21.01.30 - 30 Upon request 
 TR.60.21.01.32 - 32 Upon request 
 TR.60.21.01.34 - 34 Upon request 
 TR.60.21.02.30 - 30 Upon request 
 TR.60.21.02.32 - 32 Upon request 
 TR.60.21.02.34 - 34 Upon request 
 TR.70.21.01.30 - 30 Upon request 
 TR.70.21.01.32 - 32 Upon request 
 TR.70.21.01.34 - 34 Upon request 
 TR.70.21.02.30 - 30 Upon request 
 TR.70.21.02.32 - 32 Upon request 
 TR.70.21.02.34 - 34 Upon request 
 TR.85.21.01.30 - 30 Upon request 
 TR.85.21.01.32 - 32 Upon request 
 TR.85.21.01.34 - 34 Upon request 
 TR.85.21.02.30 - 30 Upon request 
 TR.85.21.02.32 - 32 Upon request 
 TR.85.21.02.34 - 34 Upon request 
 TR.100.21.01.30 - 30 Upon request 
 TR.100.21.01.32 - 32 Upon request 
 TR.100.21.01.34 - 34 Upon request 
 TR.100.21.02.30 - 30 Upon request 
 TR.100.21.02.32 - 32 Upon request 
 TR.100.21.02.34 - 34 Upon request 
More about selected part:
3D-CAD Sample request Quote request Price list myCatalog

triflex® R - Quick exchange kit

  • changed within seconds
  • One-time-only alignment
  • No repeat alignment upon exchange of readychain®
  • Possible to change triflex® readychain® without tools

 
 
Order no. Cable diameter
 TR.60.22.30 30 Upon request 
 TR.60.22.32 32 Upon request 
 TR.60.22.34 34 Upon request 
 TR.70.22.30 30 Upon request 
 TR.70.22.32 32 Upon request 
 TR.70.22.34 34 Upon request 
 TR.85.22.30 30 Upon request 
 TR.85.22.32 32 Upon request 
 TR.85.22.34 34 Upon request 
 TR.100.22.30 30 Upon request 
 TR.100.22.32 32 Upon request 
 TR.100.22.34 34 Upon request 
More about selected part:
3D-CAD Sample request Quote request Price list myCatalog

triflex® R fixation to axis 6

  • One axis diameter (Ø 30mm) for all robots
  • Easy and fast assembly
  • For triflex® R connection element with CFX clips(TR.xx.20.30)
  • For triflex® R mounting bracket with tie wrap clamps (TR.xx.21.30)
  • For TR.xx.22.30 Quick exchange kit
TR.907.667.Inner Ø  Enquiries
Please specify diameter!

 
TRE.LOCK clips  

triflex® R TRE.LOCK clips | only for series TRE

  • The TRE.XX The LOCK clip is used to ensure a secure seat in the mounting bracket.
  • TRE.XX. LOCK clips are automatically supplied with each mounting bracket - please use the following Part No. for reordering:

Part.No. Ø Index
[mm]
TRE.30/40.LOCK 30  Enquiries
TRE.30/40.LOCK 40  Enquiries
TRE.60.LOCK 60  Enquiries
TRE.70.LOCK 70  Enquiries
TRE.70.LOCK 85  Enquiries
TRE.100.LOCK 100  Enquiries
TRE.125.LOCK 125  Enquiries

Clamps for strain relief on industrial robots

Example for a strain relief with Chainfix clamps on a robot's wrist

 

Your contact

Matthias Meyer +49 2203/9649-161 Your requirements?

myigus myCatalog

HomeQuickRobotQuickSpecAssembly InstructionsCatalogs/samplesEmail the product expertApplication examples

No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration