Advantages of the chainflex® camera - video/vision/bus technology:

chainflex® special cables for energy chains® are cables for bending radii from 12.5xd. The data cables are tested in e-chains® with many million cycles. There are FireWire cables, USB cables, Gig-E cables, gradient fiber glass cables and coaxial cables to choose from. The chainflex® special cable has various approvals and compliances: UL, CSA, CE Desina. This highly flexible cable is designed for high stressing and is also available as a flame-retardant and oil-resistant cable. The special cable is hydrolysis-resistant and microbe-resistant according to type and can be used in high speeds and accelerations.

chainflex® video/vision/bus technology

FireWire special cable - TPE bus cable

Chainflex® FireWire special cable - TPE bus cable  

FireWire cable (1394a)

For extremely heavy-duty use

Oil-resistant

flame-retardant

Hydrolyse- and microben-resistant

External jacket on the basis of TPE

Minimum bending radius:12.5 x cable diameter

USB special cable - TPE bus cable

Chainflex® USB special cable - TPE bus cable  

USB cable 2.0/3.0

For extremely heavy-duty use

Oil-resistant

flame-retardant

Hydrolyse- and microben-resistant

External jacket on the basis of TPE

Minimum bending radius:12,5 x cable diameter

GigE special cable - TPE bus cable

Chainflex® GigE special cable - TPE bus cable  

GigE cable

Ethernet special cable for heavy-duty use

Oil-resistant

flame-retardant

Hydrolyse- and microben-resistant

External jacket on the basis of TPE

Minimum bending radius:12,5 x cable diameter

FOC special cable - PVC fibre optic cable CFLG88

chainflex® FOC special cable - PVC fibre optic cable  

Gradient glass fibre optic cable 50/125 μm, 62.5/125 μm

Outer jacket on PVC base

Minimum bend radius: 7,5 x cable diameter

FOC special cable - PUR fiber optic cable

Chainflex® FOC special cable - PUR fiber optic cable  

Gradient glass fibre cable 50/125 μm, 62,5/125 μm

Oil-resistant

UV-resistant

External jacket on the basis of PUR

Minimum bending radius:5 x cable diameter

FOC special cable for robots - twistable TPE fiber optic cable

Chainflex® FOC special cable for robots - twistable TPE fiber optic cable  

For torsionable stressing capacity

Oil-resistant

bio-oil-resistant

UV-resistant

low-temperature-flexible

External jacket on the basis of TPE

Minimum bending radius:12,5 x cable diameter

Koax 1 - TPE coaxial cable

Chainflex® CR Koax 1 - TPE coaxial cable  

75 Ω KOAX cable for maximum load requirements

Oil-resistant

bio-oil-resistant

UV-resistant

Hydrolyse- and microben-resistant

External jacket on the basis of TPE

Minimum bending radius:10 x cable diameter

DVI-D/HDMI Special cable - TPE bus cable

Chainflex® CF DVI-D - TPE bus cable  

DVI-D cable

For extremely heavy-duty use

TPE outer jacket

Oil resistant/organic oil resistant

Flame retardant

Hydrolyse- and microben-resistant

Minimum bending radius: 12.5 x cable diameter

... No minimum order quantity, 1.040 types from stock, no cutting costs* ... (*up to 10 cuts of the same type)

igus® GmbH
Spicher Str. 1a
51147 Cologne
Germany

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog

Product finderSpecial Cable ConfiguratorOnline catalogNews 2016Connectors catalogCopper surchargeQuickPin 2.0Lifetime calculationProduct finder
drive cables
Application examplesEmail the product expertBasicsClassificationChemical resistanceInquiry/orderQuickSpecPart No. searchCatalogs/samplesDownloadEPLAN

No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration