Guide troughs - For long travels

Guide troughs are used in long travels according to chain type from 5–12 m. They support the smooth low-friction operation of the igus® e-chain® and E-Tubes. The infeed point is at the center of the travel, and the e-chain® glides by itself on one half of the travel. For the other half, we recommend glide bars mounted in the trough, on which the e-chain® glides. igus® guide troughs have glide bars made of extremely abrasion-resistant plastic (exception RS – steel gliding partner).

Super-Aluminium guide trough

Basic version for general mechanical engineering. Heavy duty version for plant construction.

Material of the side parts: Aluminum
"Super aluminum" guide troughs - The igus® standard in guide troughs

Modular kit system in 2 versions - Basic and Heavy Duty

Very easy, universal assembly

Glide bars to protect from abrasion at high speeds

Corrosion-resistant, seawater-resistant aluminium profile

Flexible assembly - connects with support floor, independent from profile length and location of trough section interfaces

Connector - plastic with snap-on connection

Plastic glide bar made of highly molecular PE

Clamping shoe can be directly mounted on the subsurface or on C-profile - inside and outside.

Conductivity according to DIN EN 61537: Standard

Glide bars and insertable rubber profile to minimize running noise

Bracket for a secure hold even in rough operation

Fixed-end module enables the fast and simple fastening of the fixed end of the e-chains® on the super aluminum trough without drilling

Super-Aluminium  
 
 

970.30.SL / 970.31.SL

Outer height of trough side plate: 77 mm
For igus® e-chains® Series:
E2: 10, B15
Zipper: 15, R15

970.30.SL / 970.32.SL

Outer height of trough side part: 77 mm
For igus® e-chain® Series:
E2: 1500, 1400, 1450, 1480
E4: E4.21

971.30.SL / 971.31.SL

Outer height of trough side part: 87 mm
For igus® e-chain® Series:
E2/000: 2400, 2450, 2480, 2500/255
E2 tubes: R48
E6: E6.29, R6.29
E6.1: E61.292

972.02.30.SL / 972.02.31.SL

Outer height of trough side part: 87 mm
For igus® e-chain® Series:
E4: E4.28, R4.28
E6: E6.35 E6.1: E61.35

972.30.SL / 972.31.SL

Outer height of trough side part: 117 mm
For igus® e-chain® Series:
E4.1L: E4.38L, R4.38L
E4.1: E4.32, H4.32, R4.32
E6: E6.40, R6.40
E6.1: E61.40

972.30.SL / 972.32.SL

Outer height of trough side part: 117 mm
For igus® e-chain® Series:
E2/000: 2600, 2650, 2680, 2700
E2 tubes: R58

973.30.SL / 973.31.SL

Outer height of trough side part: 144 mm
For igus® e-chain® Series:
E2/000: 3400, 3450, 3480, 3500
E2 tubes: R68
E4.1L: E4.48L, R4.48L
E4.1: E4.42, H4.42, R4.42 E6: E6.52, R6.52
E6.1: E61.52

974.30.SL / 974.31.SL

Outer height of trough side part: 184 mm
For igus® e-chain® Series:
E4.1: E4.56, H4.56, R4.56
E4/light: 14040, 14140, 18840, 14240, 14340
E6.1: E61.62 E6: E6.62

974.30.SL.HD / 974.31.SL.HD

"Heavy-Duty" version
Outer height of trough side part: 184 mm
For igus® e-chain® Series:
E4.1: E4.56, H4.56, R4.56
E4/light: 14040, 14140, 18840, 14240, 14340
E6.1: E61.62, E6.62

975.30.SL / 975.31.SL

Outer height of trough side part: 184 mm
For igus® e-chain® Series:
E4.1: E4.80, H4.80, R4.80
E4/light: 15050, 15150, 19850, 15250, 15350
E6.1: E61.80
E6: E6.80

975.30.SL.HD / 975.31.SL.HD

"Heavy-Duty" version
Outer height of trough side part: 184 mm
For igus® e-chain® Series:
E4.1: E4.80, H4.80, R4.80
E4/light: 15050, 15150, 19850, 15250, 15350
E6.1: E61.80
E6: E6.80

Fixed end module/clamp

Fixed end module for Aluminum SuperTrough
Fast installation
No drilling necessary

Steel guide troughs

For specially rugged plant construction.

Material of the side parts: Galvanized steel / stainless steel on request

 
Special feature: Guide troughs made of steel - very stable and rugged for heavy machinery

Very stable and rugged steel guide trough

Simple assembly with installation kits for butt joints and fastening to the support floor

Simple fastening directly on the C-profile floor

Large 2-piece selection, adjustable to the chain width

Available in galvanised steel and stainless steel (materials: 1.4301, 14404, 14571)

Glide bars are made of highly molecular PE

Side plates are mounted with corresponding clearance and fastened on the support floor

The fixed end module enables fast and easy assembly without drilling

Conductivity according to DIN EN 61537: Standard

Installation video for steel guide troughs

 

90.30 / 90.31

Outer height of trough side part: 480 mm
For igus® e-chain® Series:
E4/light: 800, 840

92.30 / 92.31

Outer height of trough side part: 70 mm
For igus® e-chain® Series:
E2/000: 2400, 2450, 2480, 2500, 255
E6: E6.29, R6.29

93.30 / 93.31

Outer height of trough side part: 130 mm
For igus® e-chain® Series:
E2/000: 3400, 3450, 3480, 3500
E2 tubes: R68
E4.1L: E4.48L/R4.48L
E4.1: E4.42/H4.42/R4.42
E6: E6.52, R6.52
E6.1: E61.52

94.30 / 94.31

Outer height of trough side part: 170 mm
For igus® e-chain® Series:
E4.1: E4.56/H4.56/R4.56
E4/light: 14040/14140/14240/14340/18840
E4/light old: 140, 141, 188, 142, 143
E4/0: 40, 41, R88
E6: E6.62

95.30 / 95.31

Outer height of trough side part: 100 mm
For igus® e-chain® Series:
E2/000: 2600, 2650, 2680, 2700
E2 tubes: R58

96.30 / 96.31

Outer height of trough side part: 220 mm
For igus® e-chain® Series:
E4.1: E4.80/H4.80/R480
E4/light: 15050, 15150, R19850
E6.1: E61.80
E6: E6.80

97.30 / 97.31

Outer height of trough side part: 130 mm
For igus® e-chain® Series:
E4.1L: E4.38L/R4.38L
E4.1:E4.32/H4.32/R4.32
E6.1: E61.40
E6: E6.40/R6.40

98.30 / 98.31

Outer height of trough side part: 300 mm
For igus® e-chain® Series:
E4.1: E4.112/H4.112/R4.112
E4/light: 1640, R1608

99.30 / 99.31

Outer height of trough side part: 130 mm
For igus® e-chain® Series:
E4.1: E4.28/R4.28
E6.1: E61.35
E6: E6.35

91.10 - 91.71

Outer height of trough side part: 48 mm
For igus® e-chain® Series:
E2 mini: 10/B15
Zipper: 15/R15

Tubular trough RS system

Permits light and dirt to pass through

The igus® tubular trough is an easy to assemble, cost-effective trough system for applications with low mechanical stressing, speeds up to 2 m/s, and travel distances up to 50 m.

For applications with dirt, chip and abrasion exposure - waste products simply fall through the gaps

No adjusting of the correct width since the matching spacers are included

The tubes are available in galvanised steel or plastic

rs  

92.70 / 92.71

Outer height of trough side part: 90 mm
For igus® e-chain® Series:
E2/000: 2500/255

93.70 / 93.71

Outer height of trough side part: 146 mm
For igus® e-chain® Series:
E2/000: 3500

95.70 / 95.71

Outer height of trough side part: 126.3 mm
For igus® e-chain® Series:
Zipper: 2700

Insert trough system

Very simple and cost efficient version.

igus® insert troughs are an easy to assemble, space-saving, cost-effective trough system for applications with lengths up to 50 m.

Smaller than conventional troughs

Easy and fast assembly

Permanently set inner width with spacer plates

Cumbersome adjustments of lateral clearance is eliminated

No sharp metal edges in the interior, since these are concealed by fasteners

Slim trough parts made of galvanised steel (stainless steel on request)

Sp  

91.930

Outer height of trough side part: 55.5 mm
For igus® e-chain® Series:
Zipper: 15/R15
E2 mini: 10/B15

92.930

Outer height of trough side part: 76,6 mm
For igus® e-chain® Series:
E2/000: 2500/255

93.930

Outer height of trough side part: 138,6 mm
For igus® e-chain® Series:
E2/000: 3500

95.930

Outer height of trough side part: 106,6 mm
For igus® e-chain® Series:
E2/000: 2700

Laying troughs Type 01/02

Simple attachment options for your machine on profiles or wall brackets.

 

Super-aluminium support tray

The support tray in the design of our super-aluminium trough.

Aluminium support tray  

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.