drylin® W guide carriage, assembled

Three dimensions Ø: 10, 16, 20 mm
 
 

Ordering of a complete system

Within this configurator, you can assemble a rail and the carriage as you wish:


W carriage, mounted

Part No.:
C [mm]:
Supply table DryLin® W carriage, mounted
Order no.   Suitable Weight A C A2 C2 K2 H2 stat. load capacity    
    rail   Width Length*       ±0,35 Coy Coz Mox Moy Moz    
    Order no. [kg] [mm] [mm] [mm] [mm] [mm] [mm] [N] [N] [Nm] [Nm] [Nm]    
 WW-10-30-10 NEW - 0.28 63 100 50 87 M6 24 4800 2400 72 170 170 Upon request 
 WW-10-30-15 NEW - 0.32 63 150 50 137 M6 24 4800 2400 72 290 290 Upon request 
 WW-10-30-08 NEW - 0.26 63 80 50 67 M6 24 4800 2400 72 120 120 Upon request 
 WW-06-30-06 (1) - WSQ-06-30 0.1 54 60 45 51 M4 18 1680 840 25 34 34 Upon request 
 WW-06-60-06 (1) - WSQ-06-60 0.13 85 60 76 51 M4 18 1680 840 25 34 34 Upon request 
 WW-06-60-06-HKA (1) - WSQ-06-60 0.13 85 60 76 51 M4 18 1680 840 25 34 34 Upon request 
 WW-06-30-08 - WSQ-06-30 0.11 54 80 45 71 M4 18 1680 840 25 51 51 Upon request 
 WW-06-60-08 - WSQ-06-60 0.15 85 80 76 71 M4 18 1680 840 25 51 51 Upon request 
 WW-06-60-08-HKA - WSQ-06-60 0.15 85 80 76 71 M4 18 1680 840 25 51 51 Upon request 
 WW-06-30-10 - WSQ-06-30 0.12 54 100 45 91 M4 18 1680 840 25 68 68 Upon request 
 WW-06-60-10 - WSQ-06-60 0.17 85 100 76 91 M4 18 1680 840 25 68 68 Upon request 
 WW-06-60-10-HKA - WSQ-06-60 0.17 85 100 76 91 M4 18 1680 840 25 68 68 Upon request 
 WW-10-40-10 - WS-10-40 0.29 73 100 60 87 M6 24 4800 2400 96 170 170 40.35 USD 
 WW-10-40-15 - WS-10-40 0.34 73 150 60 137 M6 24 4800 2400 96 290 290 42.65 USD 
 WW-10-40-20 - WS-10-40 0.4 73 200 60 187 M6 24 4800 2400 96 410 410 45.00 USD 
 WW-10-80-10 - WS-10-80 0.34 107 100 94 87 M6 24 4800 2400 178 170 170 45.36 USD 
 WW-10-80-15 - WS-10-80 0.42 107 150 94 137 M6 24 4800 2400 178 290 290 46.05 USD 
 WW-10-80-20 - WS-10-80 0.5 107 200 94 187 M6 24 4800 2400 178 410 410 50.95 USD 
 WW-10-120-10 - WS-10-120 0.41 153 100 140 87 M6 24 4800 2400 288 170 170 Upon request 
 WW-10-120-15 - WS-10-120 0.54 153 150 140 137 M6 24 4800 2400 288 290 290 Upon request 
 WW-10-120-20 - WS-10-120 0.66 153 200 140 187 M6 24 4800 2400 288 410 410 Upon request 
 WW-16-60-10 - WS-16-60 0.71 104 100 86 82 M8 35 8400 4200 240 270 270 54.65 USD 
 WW-16-60-15 - WS-16-60 0.84 104 150 86 132 M8 35 8400 4200 240 480 480 Upon request 
 WW-16-60-20 - WS-16-60 0.97 104 200 86 182 M8 35 8400 4200 240 690 690 Upon request 
 WW-20-80-15 - WS-20-80 1.2 134 150 116 132 M8 44 12800 6400 525 670 670 70.67 USD 
 WW-20-80-20 - WS-20-80 1.3 134 200 116 182 M8 44 12800 6400 525 990 990 75.64 USD 
 WW-20-80-25 - WS-20-80 1.5 134 250 116 232 M8 44 12800 6400 525 1250 1250 80.62 USD 
 WW-25-120-15 - WS-25-120 2.54 195 150 173 128 M10 55 19200 9600 1250 880 880 Upon request 
 WW-25-120-20 - WS-25-120 2.8 195 200 173 178 M10 55 19200 9600 1250 1360 1360 Upon request 
 WW-25-120-25 - WS-25-120 3.07 195 250 173 228 M10 55 19200 9600 1250 1840 1840 Upon request 
More about selected part:
3D-CAD Catalog Sample request Experts PDF Quote request Price list myCatalog
Please note that the guide rail WSQ-06-30 has a rectangular cross section.
The value for Coy also applies for Co(-y).
(1) Version for angular rails
To the suitable rails