My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

Lead screw technology drylin®

Our lead screw technology product range includes an assortment of lead screws, lead screw nuts and their accessories in many dimensions and designs. Six different types of lead screw nut made of six different materials with individual specifications are available. Suitable lead screws are available in high helix, trapezoidal and metric threads and in stainless steel, steel and aluminium. The range of lead screw nuts and lead screws includes diameters from 4 to 50mm and pitches from 0.5 to 100mm.
 
Lead screws made of stainless steel and lead screw nuts made of iglidur® high-performance polymers make our drylin® lead screw technology absolutely lubrication-free and maintenance-free. The quiet dry operation and dirt resistance offer a variety of possible applications under a wide range of conditions. Due to the diversity of the product range, the dryspin thread geometry is conceivable in almost all applications.

Number of products: 234

dryspin® trapezoidal lead screw, right-hand thread, stainless steel

  • Outer diameter: 8-50mm
  • Pitch: 1.5-8mm
  • Single start
  • Self-locking
  • Our dryspin® dimensions are suitable for 1:1 replacement: DS10x2, DS10x3, DS12x3, DS14x4 and DS18x4
  • Material: stainless steel
  • Thread direction: Right-hand thread
  • Thread type: Trapezoidal threads
30.18 USD/m
18 items, thereof ready for shipping:
1 in 4 weeks
To the product page

dryspin® trapezoidal lead screw, reverse, stainless steel AISI 304

  • Outer diameter: 8-24mm 
  • Pitch: 1.5-5mm 
  • Single start
  • Self-locking
  • Material: stainless steel 1.4301
  • Thread direction: Opposed drive
  • Thread type: Trapezoidal threads
294.64 USD/Pc.
9 items, thereof ready for shipping:
7 in 24 hours
To the product page

dryspin® trapezoidal lead screw nut with flange, WFRM

  • Material: iglidur® W300
  • Thread direction: Right-hand thread
  • Thread type: Trapezoidal threads
  • Design: Standard
  • Cylindrical lead screw nut with flange
20.61 USD/Pc.
15 items, thereof ready for shipping:
1 in 24 hours
To the product page

dryspin® trapezoidal lead screw, right-hand thread, C15 steel AISI 1015

  • Outer diameter: 8-50mm
  • Pitch: 1.5-8mm
  • Single start
  • Self-locking
  • Material: C15 steel (1.0401)
  • Thread direction: Right-hand thread
  • Thread type: Trapezoidal threads
12.96 USD/m
18 items, thereof ready for shipping:
1 in 4 weeks
To the product page

dryspin® trapezoidal lead screw, reverse, C15 steel AISI 1015

  • Outer diameter: 10-24mm 
  • Pitch: 2-5mm 
  • Single start
  • Self-locking
  • Material: C15 steel (1.0401)
  • Thread direction: Opposed drive
  • Thread type: Trapezoidal threads
172.97 USD/Pc.
8 items, thereof ready for shipping:
6 in 24 hours
To the product page

dryspin® trapezoidal lead screw nut with flange, JFRM

  • Material: iglidur® J
  • Thread direction: Right-hand thread
  • Thread type: Trapezoidal threads
  • Design: Standard
  • Cylindrical lead screw nut with flange
18.26 USD/Pc.
18 items, thereof ready for shipping:
1 in 24 hours
To the product page

dryspin® high helix lead screw, right-hand thread, 1.4301 stainless steel

  • Outer diameter: 4-20mm
  • Pitch: 2.4-100mm 
  • Multi start
  • Not self-locking
  • Material: stainless steel 1.4301
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
42.75 USD/m
48 items, thereof ready for shipping:
25 in 48 hours
To the product page

drylin® clamping rings, without thread, KRM

  • Clamp ring without thread
12.78 USD/Pc.
6 items, thereof ready for shipping:
2 in 24 hours
1 in 48 hours
To the product page

dryspin® lead screw nut, high helix thread, JSRM

  • Material: iglidur® J
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut
15.68 USD/Pc.
47 items, thereof ready for shipping:
23 in 24 hours
1 in 4 weeks
To the product page

dryspin® trapezoidal lead screw nut with flange, J350FRM

  • Material: iglidur® J350
  • Thread direction: Right-hand thread
  • Thread type: Trapezoidal threads
  • Design: Standard
  • Cylindrical lead screw nut with flange
32.18 USD/Pc.
18 items, thereof ready for shipping:
4 in 24 hours
To the product page

dryspin® trapezoidal lead screw nut with flange, J350FLM

  • Material: iglidur® J350
  • Thread direction: Left-hand thread
  • Thread type: Trapezoidal threads
  • Design: Standard
  • Cylindrical lead screw nut with flange
35.49 USD/Pc.
14 items, thereof ready for shipping:
3 in 24 hours
To the product page

dryspin® flange lead screw nut with spanner flat, trapezoidal thread, A180FLM

  • Material: iglidur® A180
  • Thread direction: Left-hand thread
  • Thread type: Trapezoidal threads
  • Design: Standard
  • Cylindrical lead screw nut with flange
  • With spanner flat
34.37 USD/Pc.
6 items, thereof ready for shipping:
6 in 24 hours
To the product page

dryspin® flange lead screw nut with spanner flat, high helix thread, JFRM

  • Material: iglidur® J
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut with flange
  • With spanner flat
35.71 USD/Pc.
45 items, thereof ready for shipping:
23 in 24 hours
1 in 4 weeks
To the product page

Consulting

I would be happy to answer your questions personally

Photo
Thorben Hendricks

Leiter Geschäftsbereich
dryspin® Gewindetriebe

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH