After selection of your ZIP code, we designate the relevant staff to attend to you at once.
High strength carbon made in pultrusion process
Tribologically optimised drylin® W rail system made from carbon
Solid plastic carriage made from lubrication-free iglidur® L250
Extremely light weight 25% lighter than aluminium 75% lighter than steel
Available as linear guide or with drive (lead screw / toothed belt)
High strength and resistant
End supports with dry running xiros® bearings with balls made of glass or plastic
Extremely lightweight and strong carbon profile
Tribologically optimised
Solid plastic carriage made from iglidur® L250
Absolutely non-metallic
Neoprene toothed belt drive with glass fibre reinforcement
Max. stroke length 1,000 mm
drylin® W profile made from carbon fibre
Drive: trapezoidal or high-helix lead screw
Lightest version with carbon, solid plastic, aluminium lead screw
Very lightweight due to carbon hollow shafts and solid plastic
Ideal for multi-carriage solutions, also opposite
Configurable with accessories for manual and electric
adjustment
Very lightweight due to hollow shaft geometry
Hollow rail for supply lines
surface UCU (unidirectional/cross-winding/unidirectional)