vector® award

... for inspiring applications with e-chains® …e-chain systems® with cables…

Modern polymer energy supply chains are the umbilical cord of mechanical engineering and automation They ensure the safe supply of energy, data, pulses and operating media and are always in motion. They can be used universally – on cranes, machine tools and robots, all the way to Hollywood.

Drilling platform

High costs, numerous manual processes anda high safety risk for workers. A new robotsupportedsolution compensates all these negativefactors associated with working on anoil drilling platform

Drilling platform    

Tooling machine

Tool- and mould-making

Tooling machine    

System technology

3rd place for industrial concrete component production

System technology    

Yacht systems

Special prize for a truly unique yacht concept

Yacht systems    

3D printing

Solar cells are produced using a 3D printing system

3D printing    

Filling and packaging technology

Filling and packaging technology

Filling and packaging technology    

Ejection belts

The conveyor belt conveys highly flammable sulphur and transports it to its destination in the harbour area.

Ejection belts    

Additive manufacturing

The challenge: Cable and hose management for a laser-controlled system.

Additive manufacturing    

Antenna

A Discone antenna rotates about + / - 360 degrees an in the vertical axis about + / - 130 degrees.

Antenna    

Automotive industry

The demand for reliable, energy-saving light solutions is growing.

Automotive industry    

Automat

An unbelievable all-round talent: Compared with standard automats, this device does not only sell sweets but

Automat    

Automation

A rail-guided conveying system in open-face mining uses two e-chains® from igus® for cable management.

Automation    

Automation

A single module needed to be modernized inside of a system. It provides a rubber band with traverse cuts.

Automation    

Automation

Machining devices are produced for the ceramic industry

Automation    

Automation

Special machine tool engineering with the focus on reinforcing steel processing: A new system has been developed for a new finished part system, which produces steel baskets in batch size 1 fully automatic.

Automation    

Automation

Robot controlled procedure in the car industry: Spot welding or arc welding are applications that are used in very different assemblies.

Automation    

Automatic feed system

“Heleva” is an intelligent and automatic material handling system that feeds print media to large format plotters.

Automatic feed system    

Automotive industry

Electronic components in vehicles are checked over again in the last production segment – robots check all the systems on the interior.

Automotive industry    

Automotive industry

During pre-treatment vehicle bodies are squirted with water.

Automotive industry    

Car transporter

Standard platforms of common car transporters have a high inclination angle – it can easily be 12 to 15 degrees.

Car transporter    

Bale press

Machines which press material into bales are used in many branches.

Bale press    

Mining application

A versatile applicable commercial vehicle from underground mining that is required for maintenance in different sectors.

Mining application    

Irrigation

Spraying technology for greenhouses: A moving system which is equipped with heating pipes and supplemented by spraying strips.

Irrigation    

Bio-energy

Sorghum, a type of millet, mainly grows in Africa, Asia and Central America.

Bio-energy    

Stage technology

Functional design of a stage system for an opera house – with main stage and mobile stage:

Stage technology    

Stage technology

The new opera house in Dubai is to provide space for up to 2000 people and be able to be converted into a traditional theatre, concert hall or exhibition space depending on the event.

Stage technology    

Stage technology

The Congress and cultural centre in Toruń inspired by its organic language of the architecture.

Stage technology    

CNC grinding machines

A very new generation of camshaft grinding machines

CNC grinding machines    

CNC technology

CNC drilling or milling – simultaneously at both sides of the machine tool shaft.

CNC technology    

CNC technology

A multifunctional CNC machine for 3D printing with plastics or polymers for milling in metal, wood, stone or glass and UV laser engraving.

CNC technology    

CNC technology

CNC plasma cutting machines in different versions and for varying applications.

CNC technology    

CNC technology

CNC plasma cutting machines in different versions and for varying applications.

CNC technology    

Deposition and analysis systems

PREVAC is one of the leading manufacturers of research instruments and systems in the UHV segment in the world:

Deposition and analysis systems    

Sealing system

An industrial camera monitors a robot which takes over the insertion of seals in the automotive industry.

Sealing system    

Dosing and mixing technology

Produced are solvents for low and high viscous media such as oil, silicone, adhesives or materials made of two components.

Dosing and mixing technology    

Swing bridge

The swing bridge is one of the attractions in the English county of Selby.

Swing bridge    

Elevator technology

A steelworks in Iran ordered an elevator. This was to transport both people and materials.

Elevator technology    

Milling centre

This application involves the swivelling head of a milling centre – it rotates through 90 degrees around the workpiece to be machined.

Milling centre    

Glass processing

Until today, glass could only be cut until the maximum length of 6 metres.

Glass processing    

Giant crane

The portal crane “Goliath” is used for shipbuilding. Problematic was the cable management.

Giant crane    

Lifting system

Cranes and lifting systems for different industrial applications in sectors like cleanroom environment, semi-conductor production and pharmacy.

Lifting system    

High-frequency welding technology

FIAB 1400L XS is the smaller and more compact model of a high-performance mobile welding machine.

High-frequency welding technology    

Hybrid Drive

“RowTrike” - the best combination between fun and fitness.

Hybrid Drive    

Hydraulic cylinder

Hydraulic cylinders are used in sluices to open its gates.

Hydraulic cylinder    

Induction melts

The process is carried out in a highvacuum chamber.

Induction melts    

Industry automation

Lifting platform for incoming and outgoing goods: Individual boxes are processed on different levels.

Industry automation    

Industrial robots

This robot applies various materials to a floor: Special demands are made on the cables of the “Floor Master Robot”

Industrial robots    

Industrial robots

A perpendicular robot with 16 axes – used for the transportation and assembly of heavy working equipment.

Industrial robots    

Industry washing facility

A robot is positioned in a washing chamber and the cables for sensor or pneumatic hoses revive its six axles.

Industry washing facility    

Installation

66 electronic music instruments: They are connected to a keyboard and are producing sound.

Installation    

Camera robot systems

Camera robots for an application in news and television studios:

Camera robot systems    

Core machine

Production processes as for example in the automobile industry are using core machines.

Core machine    

Control systems

Operating stations for a crane seat – the system is used in an aluminium smelt works.

Control systems    

Crane systems

Traveling cranes and crane components – tailored to individual

Crane systems    

Crane technology

In a dumb deposit company in Belgium, the trailing cables have been replaced in two running cranes with e-chains® from igus®.

Crane technology    

Loading system

An onboard loading system for delivery trucks: items which have been very difficult to transport up to now are no longer a problem.

Loading system    

Lamp design

Design of living space with igus® – space, light, dynamics are given new impulses with a customised object.

Lamp design    

Longitudinal section system

This system is used in the textile industry and it is equipped with five cutting knifes. The fabric’s width is configurable according to the customer’s demand.

Longitudinal section system    

LARS

Launch and Recovery System (LARS) – a process

LARS    

Food industry

We are talking about ice cream: A production line produces different container formats that vary in length and width depending on the customer`s requirements.

Food industry    

PCB production

A dust-free environment is an absolute must for the production of PCBs and semi-conductors.

PCB production    

LNG HYBRID Barge

The world’s first LNG HYBRID barge for supplying cruise ships with power during their time in the harbour.

LNG HYBRID Barge    

Logistics solutions

A fully automatized distribution system has been developed

Logistics solutions    

Logistics systems

IE-commerce leads to more and more shipments being dispatched every day.

Logistics systems    

Maritime crane

Changed crane supply on an installation vessel: An XXL energy chain with a rearward bending radius shall ensure the power and signal supply as an alternative to a slip ring.

Maritime crane    

Awning illumination

There are twelve awnings in this application that can be individually controlled and separately travelled – equipped with LED technology

Awning illumination    

Medical technology

Hand pieces are often used for medical accessories that communicate via electric cables or hosepipes with a console.

Medical technology    

Medical technology

Pipetting by hand is a time-consuming procedure.

Medical technology    

Furniture design

It can be so simple to turn a bistro table into a table for a dinner with several persons.

Furniture design    

Nuclear physics

A telescope that allows research and observation of the Tscherenkow radiation in an international project can rotate around two axles.

Nuclear physics    

Surface technology

Coating with phosphate causes a chemical process on surfaces to avoid corrosion – as for example on car bodies.

Surface technology    

Offshore application

A lifting and lowering device for the blades of naval vessels has been developed.

Offshore application    

Palletizing system

e-chains® from igus® are used in a modern palletizing system

Palletizing system    

Paper factory

Scanner application in the paper factory

Paper factory    

Pick and place applications

The new robot system “Pickable” can lift and drop objects with high-speed.

Pick and place applications    

Board lubricator

The challenge: Provision of an efficient and speed-dependent board lubricator with different material width and tool infeed heights.

Board lubricator    

Robots

This is the new type of exoskeleton robot and it is worn on the body to enforce the movement of the patient.

Robots    

Robotic crane

The robotic crane is mounted on a truck – it loads recycling containers at both sides of the truck.

Robotic crane    

Robot systems

The robot system carries out two jointed movements – in opposite directions. The radius of movement ranges from -60 degrees to +85 degrees.

Robot systems    

Robot technology

Required is an intelligent robot: It shall drive though a door to a bed to provide an ice cooler with a bottle of champagne.

Robot technology    

Robotics

Industry robots that pick up small or unwieldy products:

Robotics    

Roll-on/roll-off ship technology

Mobile car decks – the individual levels can be moved for transporting vehicles in the cargo area of a roll-on/roll-off ship.

Roll-on/roll-off ship technology    

Towing attachment

One of the most modern towing platforms to test ships’ models:

Towing attachment    

Bulkhandling

A circular blending bed can be used to store and retrieve material at the same time – in this case petroleum coke.

Bulkhandling    

Protective screen

Flies in summer, spiders in autumn – no-one likes insects in their living space at any time of year.

Protective screen    

Automatic welding

Industrial automation with welding robots – adapted to flexible production

Automatic welding    

Sealing machine

A new closing machine manages two processes in one work step.

Sealing machine    

Special-purpose vehicle

This special crane is used for the construction of buildings with facades that consist mainly of glass.

Special-purpose vehicle    

Automatic injection moulding

Here, a triflex® from igus® protects the pneumatic lines attached to a robot: it is an integrated part of an injection moulding line.

Automatic injection moulding    

Steel industry

A central task in the plant for iron alloys is performed by the conveyor belts which transport the raw material to the melt reduction furnaces.

Steel industry    

Steel industry

Two electrical light bow ovens are applied in this production of ferroalloys.

Steel industry    

Conveyor belts

A mobile, vibrating conveyor belt – for conveying bags and boxes from a basement up to street level.

Conveyor belts    

Transporter

Animal transports include a three times higher rate of accidents for the drivers, compared with shipping services in other branches.

Transporter    

Door system

The garage of a city mansion should have be equipped with a moveable gate.

Door system    

TV lift

A TV set with a diagonal screen size of 55 inches is to be moved with a lift system so that it can disappear from view

TV lift    

Consumer electronics

Lifts for televisions and monitors – this is how devices disappear when they are not in use.

Consumer electronics    

Vacuum process technology

In this application, the energy supply to a mobile chamber for the high-pressure gas quenching of heat-treated components had to be optimised.

Vacuum process technology    

Event technology

Puy du Fou is a historic theme park.

Event technology    

Vertical farming

Aeroponics – an innovative form of growing plants in order to produce sufficient food in an urbanised world.

Vertical farming    

Vertical machining centre

Vertical machining centre and CNC turning lathe

Vertical machining centre    

Weapons technology

Electrical signals need to be transmitted between the barbette and a rotating platform.

Weapons technology    

Washing system

This is one of the most modern cleaning systems for railways: Washing the trains is not made by hand any longer, but automated.

Washing system    

Water jet cutting

The “waterproof” aspect is one of the most important for components used for water-jet cutting.

Water jet cutting    

Machine tools

A machining centre with 5 axles – the headstock performs a swivel movement from 0 to 180 degree.

Machine tools    

Machine tool manufacture

A newly developed horizontal CNC inclined-bed turning lathe, equipped with a main and opposed spindle as well as two turrets

Machine tool manufacture    

Winding machine

This system uses different winding and unwinding axles as well as motion sequences for the individual rollers.

Winding machine    

Caravan technology

The space in a caravan is limited.

Caravan technology    

Machine tool manufacture

A five-axis machining centre with a headstock that performs a swivel movement from 0 to 180 degrees.

Machine tool manufacture    
 

Further Applications

More applications from different sectors can be found here

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog

Product finderOnline catalogApplication examplesNews 2016Design and Selection Tools3D-CADProduct comparisonService life calculationShelving configuratorSpecification of
e-chains®
3D CAD configurator for e-chains® with circular motiontwisterchain®
3D CAD configurator for spiral e-chains®
Email the product expertDesign informationAssembly InstructionsInquiry/orderQuickSpecPart No. searchCatalogs/samplesDownloadvector® award

No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples
Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.