Indoor Cranes Application examples

Crane crab

This crane crab runs on a reconditioned crane girder.

Crane crab    

Coil crane

On this coil crane, the motor-driven cable drums required a lot of maintenance.

Coil crane    

Process crane

In this process crane there was a number of required cables and less space available.

Process crane    

Crane

This crane transports billets with the help of a magnet traverse in a steelwork.

Crane    

Galvanization facility

Six transport trolleys move material through the individual stations in this galvanization plant.

Galvanization facility    

Hall cranes

Reliable energy supply for crane and gantry travel in waste sorting operations.

Hall cranes    

Fully automatic indoor crane

In halls in particular, every little bit of space often counts.

Fully automatic indoor crane    

Crane in sawmill

This crane is to be used in a sawmill to transport up to 8 cubic metres of wood chips at once.

Crane in sawmill    

Crane in casting house

These three cranes are used to transport containers with liquid metal in a casting house.

Crane in casting house    

Crane applications

In this case, two different crane applications have been realised using the igus® energy chain® series 5050 from the E4/4 range

Crane applications    

Assembly crane

This crane in a truck assembly plant is used to unload andtransport the individual vehicle chassis at the beginning of the assembly process.

Assembly crane    

Two-girder bridge crane

With the perfectly fitting energy supplysystem for this crane system, the overalldimension for the installation was considerablyreduced.

Two-girder bridge crane    

Indoor Krane

Indoor Krane  

Location: Europe
Travel: 36 m
Speed max.: 70 m/min
Acceleration max: 0.5 m/sec²
 
e-chain®: 290.17.200.0
chainflex® Types: CF31 / CF6 / CF11

Indoor Krane

Indoor Krane  

Location: worldwide
Travel: 22 m
Speed max.: 40 m/min
Acceleration max: 0.5 m/sec²
 
energy chain®: 10.038.075.0
chainflex® Types: CF130 / CF30

Indoor Krane

Indoor Krane  

Location: worldwide
Travel: 80 m
Speed max.: 40 m/min
Acceleration max: 0,2 m/sec²
 
e-chain®: 5050.35.300.0
chainflex® Types: CF300 / CF9 / CF11

Waste Plant Crane

Waste Plant Crane  

Location: Austria
Travel: 24 m
Speed max.: 45 m/min
Acceleration max: 0.5 m/sec²
 
energy chain®: 4040CR.20.250.0
chainflex® Types: CF31 / CF6 / CF11

Steelcoil Transport Crane

Steelcoil Transport Crane  

Location: Germany
Travel: 38 m
Speed max.: 50 m/min
Acceleration max: 0,5 m/sec²
 
energy chain®: 3838.25.250.0
chainflex® Types: CF31 / CF130 / CF11 / CFBUS

Bulkmaterial Crane

Bulkmaterial Crane  

Location: Europe
Travel: 160 m
Speed max.: 20 m/min
Acceleration max: 0,5 m/sec²
 
e-chain®: 4140.22.250.0
chainflex® Types: CF30 / CF7 / CF11

Grab Crane

Grab Crane  

Location: Europe
Travel: 28,6 m
Speed max.: 80 m/min
Acceleration max: 0,3 m/sec²
 
energy chain®: 400.25.300.0
chainflex® Types: CF30 / CF31

 

Cranes

Examples for the use of igus® e-chain systems® in cranes - worldwide

Cranes    
igus® products used in Cranes

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

Your contact

Theo Diehl +49 2203 9649 340 Your requirements?

Cranes HomeIndoor CranesApplication examplesProductsVideosNewsletter

No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples
Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.