Innovations 2016 drylin® drive technology

... lubrication and maintenance-free ...

... Carriages and shaft ends made from 3D printing...

The first lubrication-free linear carriages made of iglidur® I3 material – printed as good as injection-moulded

... Carriages and shaft ends made from 3D printing...    

... 1,2 or 3 ...

Lubrication-free drylin® lead screw unit SLWT with up to 3 lead screws for variable adjustments

... 1,2 or 3 ...    

… compact and eficient …

drylin® DC motors with spline

… compact and eficient …    

... lubrication-free, low-cost automation ...

drylin® E: Electric linear technology kit with accessories and motors

... lubrication-free, low-cost automation ...    

Intelligent linear guide ...

With smart drylin®, predictive maintenance is a reality. The intelligent linear guide autonomously monitors its use.

Intelligent linear guide ...    

Dynamics in aluminium ... or stainless steel ...

Lubrication-free tooth belt axis made from aluminium or stainless steel

Dynamics in aluminium ... or stainless steel ...    

Toothed belt axis for the Ex area

Lubrication-free drylin® ZLW with Ex protection for adjustments

Toothed belt axis for the Ex area    

fast … compact … cost-effective

New size of the lubrication-free drylin® ZLW-Eco axis

fast … compact … cost-effective    

reverse ...

Lubrication-free drylin® ZLW-OD toothed belt axis in new size 16

reverse ...    

... small and flat ...

Lubrication-free drylin® linear module for low installation spaces

... small and flat ...    

... precise and preloaded

Lubrication-free linear module based on the drylin® W for radial and axial preload in a new size

... precise and preloaded    

Modular design ... "shorter" ...

Short design of the compact, lubrication-free drylin® SLW linear module

Modular design ... "shorter" ...    

... Linear module ... control from outside

Torque-resistant, lubrication-free linear module with low weight and small dimensions.

... Linear module ... control from outside    

... telescopic ... unsupported

The new lubrication-free drylin® linear module: unsupported and telescopic

... telescopic ... unsupported    

Stroke x2 for gantries ...

z axis with longer stroke for the lubrication-free drylin® boom arm axes

Stroke x2 for gantries ...    

drylin® drive technology ... accessories .. drylin® E ... electrical components and control unit

... Adapter kits for servo motors ...

Adapter kits for servo motors

... Adapter kits for servo motors ...    

... igus® motors ...

igus® motors with D-cut shaft and JST connectors

... igus® motors ...    

... Cables ...

Cables for stranded-wire motors

... Cables ...    

dryve - The motor control system for the drylin® E drive technology

Linear system supplemented with motor control. Easy operation via web browser, without software or app installation.

dryve - The motor control system for the drylin® E drive technology    
More news:

Novelties 2015

Novelties 2014

Novelties 2013

igus® products are available from 24h. The delivery time for energy chains is 24-48h. However, due to peak order levels, the delivery time for energy chains is temporarily 5 to 10 work days. We are working intensively to quickly remedy this situation.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples
Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.