After selection of your ZIP code, we designate the relevant staff to attend to you at once.
The purpose of the triflex® RSE retraction system is to hold the e-chain® to the robotic arm as closely as possible - this prevents the e-chain® from intefering with the robot's movements. The triflex® RSE is a particularly lightweight and cost-effective retraction system
drylin® linear guide with carriage
2Elastic cord or tension spring for retraction
3Mounting plates for flexible connection to a wide range of robot types
4Mounting bracket without strain relief of the corresponding e-chain® size
5Smooth feed-through of the corresponding e-chain® size
Part no. | e-chain series that goes with it | triflex® R variants | ||
---|---|---|---|---|
TR.RSE.40 | TRC.40.058.0 | TRE.40.058.0.B | TRE, TRC | 593.38 USD | |
TR.RSE.50 | TRC.50.080.0 | TRE.50.080.0.B | TRE, TRC | 653.91 USD | |
TR.RSEC.60 | TRE.60.087.0.B | TRC.60.087.0 | TRE, TRC | 699.87 USD | |
TR.RSEC.65 | TRCF.65.100.0 | TRCF | 728.54 USD | |
TR.RSE.60 | TRE.60.087.0.B | TRC.60.087.0 | TRE, TRC | 1,356.99 USD | |
TR.RSE.65 | TRCF.65.100.0 | TRCF.65.200.0 | TRE, TRC | 1,382.21 USD | |
TR.RSE.70 | TRE.70.110.0.B | TRC.70.110.0 | TRE, TRC | 1,362.34 USD | |
TR.RSE.85 | TRE.85.135.0.B | TRC.85.135.0 | TRCF.85.135.0 | TRE, TRC, TRCF | 1,384.67 USD | |
TR.RSE.85.240 | TRCF.85.240.0 | TRCF | 1,392.66 USD | |
TR.RSE.100 | TRE.100.145.0.B | TRE.100.145.0.C | TRC.100.145.0 | TRCF.100.145.0 | TRE, TRC, TRCF | 1,501.25 USD |
Part no. | Bi1 in mm | Bi2 in mm | BA in mm | R in mm | d1 in mm | d2 in mm | Pitch in mm | per chain link | |
---|---|---|---|---|---|---|---|---|---|
TRC.60.087.0 | 22.5 | 19.5 | 65 | 87 | 20.5 | 17.5 | 20.4 | Upon request | |
TRC.70.110.0 | 28 | 24 | 81 | 110 | 26 | 22 | 25.6 | Upon request | |
TRC.85.135.0 | 33 | 28 | 94.5 | 135 | 31 | 26 | 30.6 | Upon request | |
TRC.100.145.0 | 37.5 | 32.5 | 108 | 145 | 35.5 | 30.5 | 34.5 | Upon request | |
TRC.125.182.0 | 43.3 | 43.3 | 135 | 182 | 41 | 41 | 44.1 | Upon request | |
TRCF.65.100.0 | 22.3 | 0 | 70.2 | 100 | 20 | 0 | 23.1 | Upon request | |
TRCF.65.200.0 | 22.3 | 0 | 70.2 | 200 | 20 | 0 | 23.1 | Upon request | |
TRCF.85.135.0 | 30 | 0 | 94.5 | 135 | 28 | 0 | 30.6 | Upon request | |
TRCF.85.240.0 | 30 | 0 | 94.5 | 240 | 28 | 0 | 30.6 | Upon request | |
TRCF.100.145.0 | 34.3 | 0 | 108 | 145 | 32 | 0 | 34.5 | Upon request |
Part no. | Bi1 in mm | Bi2 in mm | BA in mm | R in mm | d1 in mm | d2 in mm | Pitch in mm | ||
---|---|---|---|---|---|---|---|---|---|
TRE.60.087.0.B | 22.5 | 19.5 | 65 | 87 | 20.5 | 17.5 | 20.4 | Upon request | |
TRE.60.087.0 | 22.5 | 19.5 | 65 | 87 | 20.5 | 17.5 | 20.4 | Upon request | |
TRE.70.110.0.B | 28 | 24 | 81 | 110 | 26 | 22 | 25.6 | Upon request | |
TRE.70.110.0 | 28 | 24 | 81 | 110 | 26 | 22 | 25.6 | Upon request | |
TRE.85.135.0.B | 33 | 28 | 94.5 | 135 | 31 | 26 | 30.6 | Upon request | |
TRE.85.135.0 | 33 | 28 | 94.5 | 135 | 31 | 26 | 30.6 | Upon request | |
TRE.100.145.0.B | 37.5 | 32.5 | 108 | 145 | 35.5 | 30.5 | 34.5 | Upon request | |
TRE.100.145.0.C | 37.5 | 32.5 | 108 | 145 | 35.5 | 30.5 | 34.5 | Upon request | |
TRE.100.145.0 | 37.5 | 32.5 | 108 | 145 | 35.5 | 30.5 | 34.5 | Upon request | |
TRE.125.182.0 | 43.3 | 43.3 | 135 | 182 | 43 | 43 | 44.1 | Upon request |
ø index | R [mm] | Dim. 2 [mm] |
---|---|---|
30. | - | - |
40. | 058 | 390 |
50. | 080 | 390 |
60. | 087 | 750 |
65 | 100 | 750 |
70. | 110 | 750 |
85. | 135 | 750 |
85. (R 240) | 240 | 750 |
100. | 145 | 750 |
125. | 182 | 750 |
Total chain length calculation: Dimension 1 + 2 + 3
You can determine Dimensions 1 and 3 yourself according to your application or robot type.
Part No. | Width index | Outer diameter | Width | |||
---|---|---|---|---|---|---|
TR.40.30 | 40 | 55 | 27 | 19.48 USD | ||
TR.50.30 | 40 | 69 | 34 | 19.93 USD | ||
TR.60.30 | 60 | 80 | 40 | 20.34 USD | ||
TR.65.30 | 60 | 88 | 44 | 25.43 USD | ||
TR.70.30 | 70 | 102 | 50 | 31.58 USD | ||
TR.85.30 | 85 | 118 | 59 | 33.04 USD | ||
TR.100.30 | 100 | 133 | 67 | 33.47 USD |
Part No. | Width index | Outer diameter | Width | |||
---|---|---|---|---|---|---|
TR.40.10 | 40 | 55 | 27 | 16.23 USD | ||
TR.50.10 | 50 | 69 | 34 | 51.81 USD | ||
TR.60.10 | 60 | 80 | 40 | 16.93 USD | ||
TR.65.10 | 65 | 88 | 44 | 57.51 USD | ||
TR.70.10 | 70 | 102 | 50 | 26.33 USD | ||
TR.85.10 | 85 | 118 | 59 | 26.51 USD | ||
TR.85.240.10 | 85 | 120 | 63 | 113.58 USD | ||
TR.100.10 | 100 | 133 | 67 | 27.90 USD | ||
TR.125.10 | 125 | 170 | 82 | 313.89 USD |
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h