e-chain systems® for cranes –
cut costs. Raise the service life expectancy. Proven.

Dear Customers,
 
we would like to introduce you to the igus® high tech products for crane business. igus® power chain systems are an alternative to bus bar, festoonings and reel systems.
igus® e-chain systems® and chainflex® flexible cables are worldwide in operation on more than 10,000 port equipment applications: Ship to Shore Cranes, Bulkhandling Cranes, RTGs, RMGs, Goliath Cranes, Spreaders, Reachstackers etc.
 
Main benefits for crane builders and crane users are:

Space saving design

No additional drives necessary

No control system necessary

All media can be conveyed: power, data, air, water, etc.

Low maintenance product reduces your downtime

Wind and weather resistant

Synchronous run of trolley and e-chain system®

Quick an easy installation of additional cables

No parts marked as reason for wear and tear

Spare part guarantee for 10 years an more

Request an appointment  

Find out for yourself!

For instance on one of more than 4,500 harbor crane-systems world-wide with igus® energy chains.

We will gladly provide you with a customer reference in your vicinity for a joint visit. A visit to the igus® factory in Cologne or to one of 27 branch offices can of course also be arranged at any time. Please send us your requested appointment location and we will take care of the rest.

Current News 2015 for cranes

connect data-cables automatically

igus® has further enhanced its e-rover, a system that enables automatic coupling and decoupling to/from the energy chain system®.

connect data-cables automatically    

Quiet, fast, low wear, durable …

Reduce drive power for moving energy chains® - with the E4.1 standard kit – E4.1 rol e-chain®

Quiet, fast, low wear, durable …    

Rise protection, easy to retro-fit

Rise protection, easy to retro-fit When guiding e-chains® on very long travels or in case of highest push/pull forces the igus rise protection gives you more security.

Rise protection, easy to retro-fit    

4240AX

Special e-chain® for applications with fine dust

4240AX    

e-spool power 25

The motor-driven e-spool for long extension lengths up to 25m (50m is possible).

e-spool power 25    

Simple vertical energy guide system

Lower cost, lighter and even easier to assemble – guidelok slimline P

Simple vertical
energy guide system    

EMA

The EMA system is an electronic diagnostic tool

EMA    

… 40 % lighter …

High energy efficiency thanks to low driving forcesand use of lighter e-chains® Conductor cable made of special material CCA

… 40 % lighter …    

... chainflex® M ... CAN Bus + Profinet cables...

For flexing applications Without influence of oil Preferably indoor applications

... chainflex® M ... CAN Bus + Profinet cables...    

… PUR fibre optic cable polymer …

POF fibres for high load requirements and interference-free transmissionMaximum EMC protection

… PUR fibre optic cable polymer …    

… chainflex® M ... motor single cores …

For flexible load requirements. Shielded and unshielded. Without influence of oil

… chainflex® M ... motor single cores …    

readychain® rolling rack

Easy unrolling of harnessed e-chains®

readychain® rolling rack    
Contact

Application Areas

Typical applications for energy chains on cranes

RTG trolley travel in lieu of a festoon system (trailing cable system)

RMG / ASC trolley travel in lieu of a festoon system (trailing cable system)

RMG / ASC crane travel in lieu of a motor cable drum

RTG crane travel as an alternative to a bus bar and motor cable drum

STS trolley travel in lieu of a festoon system and bus bar

STS crane travel as an alternative to a bus bar and motor cable drum

Spreader size adjustment in lieu of a steel chain

Reach stacker boom telescope in lieu of a steel chain

Bulk handling crane trolley travel in lieu of a festoon system (trailing cable system)

Gantry crane trolley travel in lieu of a festoon system (trailing cable system)


The conventionally used solutions, i.e. festooning, motor cable drum and bus bar, can be converted to igus® e-chain systems® on nearly all existing cranes.

Bulkhandling Cranes applications

igus® applications and references with bulkhandling cranes.

Bulkhandling Cranes applications    

Reachstackers applications

igus® applications and references with reachstacker cranes.

Reachstackers applications    

STS applications

igus® applications and references with STS cranes. Over 400 applications worldwide.

STS applications    

Spreaders applications

igus® applications and references with spreaders. Over 8000 applications worldwide.

Spreaders applications    

RTGs / RMGs applications

igus® applications and references with RTG & RMG cranes. Over 3000 applications worldwide.

RTGs / RMGs applications    

Hall cranes

igus® applications and references with indoor cranes.

Hall cranes    

Goliath Cranes applications

igus® applications and references with Goliath Cranes.

Goliath Cranes applications    

Retrofit

igus® applications and references from the system modernization sector in the crane industry.

Retrofit    

Heavy Duty applications

Examples for the use of igus® e-chain systems® in cranes.

Heavy Duty applications    

Hall cranes

Special products for the Indoor Cranes industry

Hall cranes    

Product Modules for Cranes - e-chains®, Cables and accessories

Coupling for the harbour crane  

Automatic coupling up of e-chains®

igus® coupling for the harbour crane, for example, RTG (rubber tyred gantry).

Safe transmission of FOC signals too

Different fillings and travels

Saves operating costs of RTSs

Protects the environment

Dirt-repellant

 

P4 roller energy chain

Quiet, wear-resistant, long travels, high speed

Smooth, low noise operation through identical pitch length for links with and without rollers

Grooved roller running on continuous, plain surface

Large glide area for rollers

 

E4.1

Large e-chains® for all applications

Smooth, cable friendly inner surfaces

Low noise through integrated "brake"

Straight run and fast assembly through inner-/outer link design

 

e-tubes

Protection against dirt and chips for system E4.1

New widths for enclosed e-tubes

HT material is an additional option for R4.1 e-tubes, protecting against hot chips up to 850°C

Cables  

Flexible cables

especially for the crane industry.

Strain Relief Devices  

Strain relief

Even more versatility and faster assembly

Optimized double fixation element, cannot be lost thanks to locking nib

Easier assembly

More products for the Cranes industry

Media

e-chain systems® and flexible cables for the Crane industry  
e-chain systems®
for cranes

For RTGs, RMGs, STS Cranes, Reachstackers, Shipyard Cranes, Spreaders and more.

Energy Chain Systems and flexible cables for Indoor Cranes  
energy chain systems
for indoor cranes

Special solutions for indoor cranes.

Shore power solutions  
energy chain systems® for container terminals

Shore power solutions for container terminals

Video References Cranes  
Video references

Examples for the use of igus® e-chain systems® and flexible chainflex® cables in Cranes – worldwide.

Media

video examples

Automatic coupling of e-chains® - igus® coupling for harbor crane

 
 

e-chain systems® in cranes

 

Examples of e-chain systems® used in Cranes

 

Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for e-chain systems and chainflex® cables. We are doing all we can to reduce delivery times as quickly as possible.

Your contact

Theo Diehl +49 2203 9649 340 Your requirements?

TOC Americas

TOC Americas

17/10/2017 - 19/10/2017
myigus myCatalog

Cranes HomeIndoor CranesApplication examplesProductsVideosNewsletter