Fifth vector® award ...
...for audaciously inventive energy supply solutions - Energy supply systems with cables

Winner 2016

Gold vector® award 2016: robot for drilling platform

Robots  

High costs, numerous manual procedures and a big safety risk for workers: A new robot-aided solution compensates for all these negatives associated with work on a drilling platform. An autonomous drilling platform system has been developed for use on land or at sea.
 

Silver vector® 2016: machine tool

Tooling machine  

Previously, freely hanging cables were used for the 7th axis of a machine tool. The multi rotation module (MRM) from igus®, which allows rotational movements of up to 720 degrees, is now being used. As a result, rapid rotation of 180 °/s and acceleration of 30 °/s² with extremely fast changes of direction are possible.

Bronze vector® 2016: production equipment

Production facility  

Equipment for the production of different concrete elements: In this project in Thailand, a concrete spreader can only get to the place where it is washed via a branch line – the bucket has to travel 13,5 metres in the working area and a further 55 metres a day to the cleaning point.

Special jury mentioning

Yacht  

Yacht systems

The first variable width seafaring catamaran has been created with components from igus®. In harbours, these double-hull boats always need two moorings next to each other. This is cost-intensive and, during high season, normally impossible to book.

 

Further participant applications 2016 (PDF)

Lucky winners of vector® contest 2016

The winners of the vector award 2016 were honored at Hannover Messe. The golden vector® award won Robotic Drilling Systems from Norway. From right to left: Rune Bjørnbekk, Jimmy Bostrøm (beide Robotic Drilling Systems), Laudator and patron of the contest Ken Fouhy, vdi nachrichten, Harald Nehring, igus GmbH.

HMI 2016  
Further information

Because of current order peaks our lead-time will increase temporarily to 6-12 working days for e-chain systems®. We are working intensively on a fast improvement.

Your contact

Simon Pichler +49 2203 9649 7276 Your requirements?

vector® 2016vector® 2014vector® 2012vector® 2010vector® 2008Participants applicationsJury and partnere-chain systems® applications

No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples
Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration