System E6.1 – quiet running and cleanroom suitable e-chains® in new sizes

Light, quit, clean .. New sizes

System E6.1  

The igus® cleanroom quiet chain in two new sizes. The igus® E6.1 chains® are characterized by very quiet running (from 38 dB (A)) and extremely low vibration. The special spring connector
 

Extremely low vibration

Low-abrasion fastening system (no pin and bore connection)

Virtually no polygon effect, thereby round rolling operation

Smooth interior design for long cables and hose

Series E61.29: snap-open crossbars on both sides and removable along the inner and outer radius

Approx. 30% reduction compared to System E6

Low-priced


 
Typical applications:Semi-conductor industry, printer/plotter industry, for applications with high accelerations, when minimum noise and low wear are important

 
System E6.1  

1

Crossbars (E61.29) are swivelable on both sides and removable in the inner and outer radius

2

37% weight saving (compared with E6.29)

3

Inner diameter completely accessible for easy filling.

System E6.1  
IPA Frauenhofer  
IPA Frauenhofer  

IPA classification - Report IG1303-640-1: ISO Class 1, according to DIN EN ISO 14644-1 for series E61.29.050.075.0.CR at v = 0.5 m/s, 1.0 m/s, 2.0 m/s

Extremely quiet due to small pitch and "brake" in the stop dog system – 38 dB(A)

Input Critical Dimensions  

Part Number   Internal height Outer height Internal widths External width bend radius  
    hi [mm] ha [mm] Bi [mm] Ba [mm] R [mm]  
E61.29.Bi.R.0   29 35 30 - 120 43 - 133 55 - 150  Inquiry
E61.40.Bi.R.0   40 54 60 - 320 60 - 320 63 - 200  Inquiry
E61.52.Bi.R.0   52 65 64 - 324 64 - 324 75 - 250  Inquiry

Delivery time  
Delivery time

from stock/ex stock

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.