E2 micro – One piece design – even smaller size

smallest e-chain® of the world … 4,5mm

smallest e-chain® of the world … 4,5mm  

E2 micro e-chains® are very small, one-piece e-chains® with a low weight and are therefore ideal for highly dynamic applications. The previous smallest plastics chain®-03 series (not openable) or series E03 (easychain® principle) is now even smaller. With an interior height of 4.5 mm, series 031 is the smallest plastic e-chain® in the world.
 

Smallest inner height and bending radii

Small pitch for quiet operation

Small pitch for quiet operation

Cable compatible inner space

Lifetime predictable

Large pins for a long service life

Good internal/external dimension ratio

Smallest e-chain® in the world


 
Typical applications:Automotive (onboard systems), general construction machinery, model making, automatic doors, vehicles, measuring machines, electronics handling systems, pick and place equipment

Drawing  
Drawing  

Part Number Internal height Internal widths Outer height External width bend radius  
  hi [mm] Bi [mm] ha [mm] Ba [mm] R [mm]  
031.07.011.0 4,5 7 7 10,7 11  Inquiry

Delivery time  
Delivery time

from stock/ex stock

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.