CF270.UL.D PUR Servo Spindle cable/Single core

… new Servo Spindle cable

CFRIP  

For medium duty applications

Almost unlimited resistance to oil

Indoor and outdoor applications without direct sun radiation

Unsupported travel distances and up to 10 m in gliding applications

Machining units/machine tools, low-temperature applications

chainflex® guarantee  
Available from stock ... ... or assembled with connectors to your requirements.
Order no. cross section, number of cores
[mm2]
Outside Ø approx.
[mm]
Copper index
[kg/km]
weight
[kg/km]
 CF270.UL.60.01.D NEW (1x6,0)C 7 78 102 Upon request 
 CF270.UL.100.01.D - (1x10,0)C 8.5 110 141 Upon request 
 CF270.UL.160.01.D - (1x16,0)C 9.5 170 201 Upon request 
 CF270.UL.250.01.D - (1x25,0)C 11 261 296 Upon request 
 CF270.UL.350.01.D - (1x35,0)C 12.5 363 405 Upon request 
 CF270.UL.500.01.D - (1x50,0)C 15 514 567 Upon request 
 CF270.UL.700.01.D - (1x70,0)C 17 736 788 Upon request 
More about selected part:
Catalog Cycle life QuickPin PDF Quote request Price list myCatalog
Delivery times  
Delivery

from stock/ex stock

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.