chainflex® M PVC Motor single cores for e-chains®. Very cost-effective.

… chainflex® M ... Motor single cores

CFRIP  

For flexing applications

Shielded and unshielded

Without influence of oil

Preferably indoor applications

Especially for unsupported applications


 
Typical application areas:Wood/stone processing, packaging industry, supply systems, handling, adjusting equipment

chainflex® guarantee  
Chainflex® CF885 motor cable PVC
Order no. cross section, number of cores
[mm2]
Outside Ø approx.
[mm]
Copper index
[kg/km]
weight
[kg/km]
 CF885.60.04 - 4G6,0 14 254 374 Upon request 
 CF885.100.04 - 4G10 16.5 423 573 Upon request 
 CF885.160.04 - 4G16 19.5 676 892 Upon request 
 CF885.15.04 - 4G1,5 8 64 121 Upon request 
 CF885.25.04 - 4G2,5 8 106 182 Upon request 
 CF885.40.04 - 4G4,0 11.5 169 267 Upon request 
 CF885.40.01 NEW 1x4,0 8 39 75 Upon request 
 CF885.60.01 NEW 1x6,0 8 58 97 Upon request 
 CF885.100.01 NEW 1x10,0 10 96 147 Upon request 
 CF885.160.01 NEW 1x16,0 11.5 154 228 Upon request 
 CF885.250.01 NEW 1x25,0 13 240 328 Upon request 
 CF885.350.01 NEW 1x35,0 15.5 336 431 Upon request 
 CF885.500.01 NEW 1x50,0 17.5 480 642 Upon request 
 CF885.700.01 NEW 1x70,0 19.5 672 859 Upon request 
 CF885.950.01 NEW 1x95,0 21 912 1101 Upon request 
More about selected part:
Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
Chainflex® CF885 motor cable PVC
Order no. cross section, number of cores
[mm2]
Outside Ø approx.
[mm]
Copper index
[kg/km]
weight
[kg/km]
 CF886.15.04 - (4G1,5)C 9.5 83 138 Upon request 
 CF886.25.04 - (4G2,5)C 10.5 130 200 Upon request 
 CF886.40.04 - (4G4,0)C 12 198 282 Upon request 
 CF886.60.04 - (4G6,0)C 14.5 297 400 Upon request 
 CF886.100.04 - (4G10)C 17 474 601 Upon request 
 CF886.160.04 - (4G16)C 20.5 745 908 Upon request 
 CF886.40.01 NEW (1x4,0)C 8 55 98 Upon request 
 CF886.60.01 NEW (1x6,0)C 8.5 73 121 Upon request 
 CF886.100.01 NEW (1x10,0)C 10 117 187 Upon request 
 CF886.160.01 NEW (1x16,0)C 11.5 180 256 Upon request 
 CF886.250.01 NEW (1x25,0)C 13 271 361 Upon request 
 CF886.350.01 NEW (1x35,0)C 15.5 382 521 Upon request 
 CF886.500.01 NEW (1x50,0)C 17.5 535 692 Upon request 
 CF886.700.01 NEW (1x70,0)C 19.5 737 917 Upon request 
 CF886.950.01 NEW (1x95,0)C 21 977 1159 Upon request 
More about selected part:
Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
Delivery times  
Delivery

in 12 weeks
on stock:
CF885.100.01
CF885.160.01
CF886.100.01
CF886.160.01

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

Because of current order peaks our lead-time will increase temporarily to 6-12 working days for e-chain systems®. We are working intensively on a fast improvement.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog

Product finderSpecial Cable ConfiguratorOnline catalogNews 2016Connectors catalogCopper surchargeQuickPin 2.0Lifetime calculationProduct finder
drive cables
Application examplesEmail the product expertBasicsClassificationChemical resistanceInquiry/orderQuickSpecPart No. searchCatalogs/samplesDownloadEPLAN

No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration