Serie 615/915 Springtec

... new Standard ...

… ready for connection in chainflex® quality …  

Flexible use as a network plug connector (615 series), for hybrid cables (915 series), or as an alternative extension for DriveCliq cables.
 

Quick release: connected in seconds

Minimum space requirement

Can be crimped or soldered

igus®: service pack from stock

From a quantity of 1, no minimum order value, no minimum quantity surcharges


 
Typical applications:Assembled encoder/servo cables (e.g. LTi standard), network/hybrid cables (e.g. Beckhoff Standard)

readycable® service pack

readycable® service pack

 
Springtec  

Product range
Part No.
insulation insert Female crimping
slitted
Crimp area
[mm2]
variable clamping range Crimp pliers
+ positioning insert
 MAT01730633 P-part 12-pins 12 x 1 0,1-0,75 4,5-6,5 C + 10
 MAT01730634 P-part 12-pins 12 x 1 0,1-0,75 46,5-8,5 C + 10
 MAT01730635 P-part 12-pins 12 x 1 0,1-0,75 8,5-10,5 C + 10

Springtec  

Product range
Part No.
Insulation insert Female crimping
slitted [mm]
Crimp area
[mm²2]
Female crimping
slitted [mm]
Crimp area Clamping area
 MAT01730647 P-Teil 9-poles 4 x 1 0,5-0,15 5 x 1 0,1 - 0,75 4,5-6,5
 MAT01730647 P-Teil 9-poles 4 x 1 0,5-0,15 5 x 1 0,1 - 0,75 46,5-8,5
 MAT01730647 P-Teil 9-poles 4 x 1 0,5-0,15 5 x 1 0,1 - 0,75 8,5-10,5

Delivery time  
Delivery

from stock/ex stock

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.