... M12 8-pin/12-pin assembled

… 8- and 12-pin in a confined space

M12 8-Pol/12-Pol  

Now from catalogue: ready-to-connect actuator/sensor cables with M12 8-pin/12-pin plug connectors.
 

Cables for sensors/actuators

In required length, from a quantity of 1

In TPE-quality (CF9.02.08 and CF9.02.12)

One or two-side models


 
Typical applications:For the connection of sensor/actuator boxes

M12 8-Pol socket  

M12 8-Pol socket

M12 8-Pol pin  

M12 8-Pol pin

M12 8-Pol socket  

M12 12-Pol socket

M12 12-Pol pin  

M12 12-Pol pin

Delivery program:

MAT90478773.gif  

Part No. number of poles / terminals number of cores and
conductor
nominal cross section
[mm2]
Ø
[mm]
M12 8pol socket -
M12 8pol pin - A-coded
 MAT90478773
8 8 x 0,25 6,5

MAT90478774  

Part No. number of poles / terminals number of cores and
conductor
nominal cross section
[mm2]
Ø
[mm]
M12 8pol socket -
A-coded
 MAT90478774
8 8 x 0,25 6,5

MAT90478775  

Part No. number of poles / terminals number of cores and
conductor
nominal cross section
[mm2]
Ø
[mm]
M12 8pol pin -
A-coded
 MAT90478775
8 8 x 0,25 6,5

MAT90478776  

Part No. number of poles / terminals number of cores and
conductor
nominal cross section
[mm2]
Ø
[mm]
M12 12pol socket -
M12 12pol pin - A-coded
 MAT90478776
12 12 x 0,25 8

MAT90478777  

Part No. number of poles / terminals number of cores and
conductor
nominal cross section
[mm2]
Ø
[mm]
M12 12pol socket -
A-coded
 MAT90478777
12 12 x 0,25 8

MAT90478778  

Part No. number of poles / terminals number of cores and
conductor
nominal cross section
[mm2]
Ø
[mm]
M12 12pol pin -
A-coded
 MAT90478778
12 12 x 0,25 8

Delivery time  
Delivery

from stock/ex stock

Order no. Number of cores and nominal conductor cross-section
[mm2]
Number of poles Outer-Ø [mm]
 MAT90478773 8 x 0.25 8 6.5 111.26 USD 
 MAT90478774 8 x 0.25 8 6.5 74.85 USD 
 MAT90478775 8 x 0.25 8 6.5 71.62 USD 
 MAT90478776 12 x 0.25 12 8 126.22 USD 
 MAT90478777 12 x 0.25 12 8 81.96 USD 
 MAT90478778 12 x 0.25 12 8 80.00 USD 
More about selected part:
Catalog Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.