CFRIP® makes it up to 50% quicker to strip cable jackets – now also available on 215 more chainflex® cables

quicker to strip … CFRIP® …

CFRIP  

Quickly strip the jacket (inner jacket on shielded types) to the desired length using the special CFRIP® tear strip

50% time saving, especially when stripping long lengths

Guaranteed and unrestricted use in e-chain® applications without damaging the core insulation or outer jacket

CFRIP® can now also be found in the following chainflex® series:
CF9/CF10 control cables
CF9.UL/CF10.UL control cables
CF11.D/CF113.Dmeasuring system cables
NEU: CF27.D servo cables
NEU: CF21 servo cables

1

CFRIP® tear strip
50% faster stripping, saves time and money

2

Highly abrasion-resistant PUR outer jacket

3

Bundling
with short pitch length for smalll radii

4

Optimised litz wire with matching insulation material for lasting durability

5

Core element
high tensile strength, for high dynamics

6

Shield
with optimized braiding angle and high coverage

7

TPE inner jacket

CFRIP  
chainflex® gurantee 36 months  
 
Delivery times  
Delivery

from stock/ex stock

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.