CF111.D PUR Measuring system cable & CF111.D PUR - Measuring system cables

measuring system for 22 drive manufacturers

CF Measuring system cables  

CF211 PVC Measuring system cable - now more selection. From stock.

For medium duty applications

Light oil influence

flame-retardant

Preferably for indoor applications, but also outdoor ones at temperatures > 5°C

Unsupported travel distances and up to 10 m in gliding applications

Storage and retrieval units for high-bay warehouses, machining units/packaging machines, handling, indoor cranes, wood/stone processing


 
CF111.D PUR Measuring system cable - now more selection. From stock.

For medium duty applications

Almost unlimited resistance to oil

flame-retardant

Hydrolysis and microbe-resistant

Indoor and outdoor applications without direct sunlight

Unsupported travel distances and up to 10 m in gliding applications

Machining units/machine tools, low-temperature applications

chainflex® guarantee  
Chainflex® CF211 measuring system cable PVC
Order no. cross section, number of cores
[mm2]
Outside Ø approx.
[mm]
Copper index
[kg/km]
weight
[kg/km]
 CF211.004 - (2x(2x(2x0,14))+(4x0,14)C+(4x0,5))C 10 74 122 Upon request 
 CF211.015 - (4x(2x0,14)+4x0,5)C 8 54 88 Upon request 
 CF211.001 - (3x(2x0,14)C+(4x0,14)+(2x0,5))C 9 63 102 Upon request 
 CF211.002 - (3x(2x0,14)C+2x(0,5)C)C 9.5 65 108 Upon request 
 CF211.006 - (3x(2x0,14)C+(4x0,14)+(4x0,25)+(2x0,5))C 10 80 126 Upon request 
 CF211.009 - (4x(2x0,25)+2x0,5)C 8 51 81 Upon request 
 CF211.010 - (4x(2x0,25)+2x1,0)C 8.5 63 95 Upon request 
 CF211.011 - (4x(2x0,34)+4x0,5)C 9 72 107 Upon request 
 CF211.014 - (4x(2x0,25)C+(2x0,5))C 10 78 125 Upon request 
 CF211.016 - (3x(2x0,25)C)C 9 52 89 Upon request 
 CF211.017 - (4x(2x0,14)+(4x0,14)C+4x1,0)C 10 94 141 Upon request 
 CF211.018 - (2x(2x0,25)+2x0,5)C 6.5 35 58 Upon request 
 CF211.019 - (3x(2x0,25)C+(3x0,25)+2x1,0)C 10 85 129 Upon request 
 CF211.022 - ((2x0,25)+5x0,5)C 7 47 74 Upon request 
 CF211.027 - (5x(2x0,14)+2x0,5)C 8 46 78 Upon request 
 CF211.024 - ((4x0,14)+2x(2x0,34))C 7 37 63 Upon request 
 CF211.028 - (2x(2x0,15)+(2x0,38))C 8 37 79 Upon request 
 CF211.036 - (5x(2x0,25)C 8 44 74 Upon request 
 CF211.037 - (6x(2x0,25))C 8.5 52 86 Upon request 
 CF211.038 - (3x(2x0,14)+(2x0,34))C 7 34 66 Upon request 
 CF211.032 NEW (3x(2x0,14)C+(3x0,14))C 8 33 71 Upon request 
 CF211.033 NEW (3x(2x0,14)C+(3x0,14))C 95 61 113 Upon request 
 CF211.039 NEW (4x(2x0,14)C+2x(0,5)C)C 10 75 125 Upon request 
More about selected part:
Catalog Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
chainflex® CF111.D measuring system cable PUR
Order no. cross section, number of cores
[mm2]
Outside Ø approx.
[mm]
Copper index
[kg/km]
weight
[kg/km]
 CF111.002.D - (3x(2x0,14)C+2x(0,5)C)C 9.5 65 108 Upon request 
 CF111.009.D - (4x(2x0,25)+2x0,5)C 8 51 82 Upon request 
 CF111.010.D - (4x(2x0,25)+2x1,0)C 8.5 63 96 Upon request 
 CF111.014.D - (4x(2x0,25)C+(2x0,5))C 10 78 125 Upon request 
 CF111.001.D - (3x(2x0,14)C+(4x0,14)+(2x0,5))C 9 63 104 Upon request 
 CF111.004.D - (2x(2x(2x0,14))+(4x0,14)C+(4x0,5))C 10.5 74 122 Upon request 
 CF111.006.D - (3x(2x0,14)C+(4x0,14)+(4x0,25)+(2x0,5))C 10 80 126 Upon request 
 CF111.011.D - (4x(2x0,34)+4x0,5)C 9 72 108 Upon request 
 CF111.015.D - (4x(2x0,14)+4x0,5)C 8.5 54 88 Upon request 
 CF111.020.D - (3x(2x0,14)+2x(4x0,14)+(2x0,5))C 8.5 54 92 Upon request 
 CF111.021.D - ((4x0,25)+3x(2x0,25+2x0,5))C 9.5 81 120 Upon request 
 CF111.022.D - ((2x0,25)+5x0,5)C 7 47 74 Upon request 
 CF111.024.D - ((4x0,14)+2x(2x0,34))C 7 37 63 Upon request 
 CF111.027.D - (5x(2x0,14)+2x0,5)C 8 46 78 Upon request 
 CF111.026.D - (6x(2x0,25)+(2x0,34)C+2x0,5)C 10.5 76 119 Upon request 
 CF111.028.D - (2x(2x0,15)+(2x0,38))C 8 37 75 Upon request 
 CF111.032.D NEW 3x(2x0,14)C+(3x0,14)C 8.5 33 71 Upon request 
 CF111.033.D NEW 4x(2x0,14)C+2x(1,0)C 9 61 113 Upon request 
 CF111.035.D - (4x(2x0,25)C+2x(2x0,5))C 11 90 144 Upon request 
 CF111.040.D NEW (3x(4x0,14)+(2x0,14+2x0,34)+2x1,5)C 9.5 84 124 Upon request 
More about selected part:
Catalog Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
Delivery times  
Delivery

from stock/ex stock

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.