Twistable data cable CFROBOT3. Increase service life. From stock.

… data cables … for robots

CF CFROBOT3  

Expansion of our robotic cable product range continues to match the ever-growing demands of the market.
 
Typical application areas for CFROBOT3

For heavy duty use in torsional movements

Almost unlimited resistance to oil

Indoor and outdoor applications, UV resistant

Especially for robots and movements in the 3D range

Robots, handling, lead screw drives

chainflex® guarantee  

136 twistable robot cables CFROBOT from stock:Control cables, Data cables, Bus cables, Measuring system cables, Fibre optic cables, Motor cables, Servo cables

Order no. cross section, number of cores
[mm2]
Outside Ø approx.
[mm]
Copper index
[kg/km]
weight
[kg/km]
 CFROBOT3.02.04.02 NEW (4x(2x0,25))C 11 40 102 Upon request 
 CFROBOT3.02.06.02 - (6x(2x0,25))C 12 55 139 Upon request 
 CFROBOT3.02.08.02 NEW (8x(2x0,25))C 13.5 70 157 Upon request 
 CFROBOT3.05.05.02 - (5x(2x0,5))C 13 90 223 Upon request 
More about selected part:
Catalog Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
Delivery times  
Delivery

from stock/ex stock

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.