5 Mio. double strokes guaranteed

... chainflex® M ... CAN Bus + Profinet cables...

CF M CANBus  

chainflex® M - very cost-effective PVC CAN-Bus and Profinet cables

For flexing applications

Without influence of oil

Preferably indoor applications

Especially for unsupported travels

Wood/stone processing, packaging industry, supply systems, handling, adjustment equipment


 
chainflex® M - very cost-effective PVC CAN-Bus and Profinet cables

For flexing applications

With influence of oil

Indoor and outdoor applications without direct sunlight

Especially for unsupported travels

Machining units/machine tools, low-temperature applications


Bus cables in seven different quality grades for the custom solution.

chainflex® guarantee  

5 Mio. double strokes guaranteed for the very costeffective chainflex® M cables.

Order no. Bus system cross section, number of cores
[mm2]
Outside Ø approx.
[mm]
Copper index
[kg/km]
weight
[kg/km]
 CF888.001 - Profibus (2x0,25)C            8 19 62 Upon request 
 CF888.021 NEW CAN-Bus (2x0,5)C 8.5 26 82 Upon request 
 CF888.045 - Ethernet/CAT5 (4x(2x0,14))C 7 27 68 Upon request 
 CF888.060 NEW Profinet (4x0,34)C 7 27 58 Upon request 
More about selected part:
Catalog Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
Order no. Bus system cross section, number of cores
[mm2]
Outside Ø approx.
[mm]
Copper index
[kg/km]
weight
[kg/km]
 CF898.080 - ASI BUS 2x1,5 - 32 64 Upon request 
 CF898.081 - ASI BUS 2x1,5 - 32 64 Upon request 
 CF898.082 NEW ASI BUS 2x2,5 - 50 78 Upon request 
 CF898.083 NEW ASI BUS 2x2,5 - 50 78 Upon request 
 CF898.001 - Profibus (2x0,25)C            8 19 58 Upon request 
 CF898.021 - CAN-Bus (2x0,5)C 8.5 26 82 Upon request 
 CF898.045 - Ethernet/CAT5 (4x(2x0,14))C 7 27 64 Upon request 
 CF898.060 - Profinet (4x0,34)C 7 27 60 Upon request 
More about selected part:
Catalog Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
Delivery times  
Delivery

from stock/ex stock

More information:

Autumn News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.