More chainflex® M iguPUR controlcables shielded and unshielded. From stock. Very cost-effective.

chainflex® M iguPUR control cables with 25 cores. Shielded and unshielded

CF M iguPUR  
chainflex® M - 5 Mio. Double strokes.

For flexing applications

With influence of oil

Indoor and outdoor applications without direct sunlight

Especially for unsupported travels

Machining units/machine tools, low-temperature applications

chainflex® guarantee  
Chainflex® CF890 control cable iguPUR
Order no. cross section, number of cores
[mm2]
Outside Ø approx.
[mm]
Copper index
[kg/km]
weight
[kg/km]
 CF890.05.02 - 2x0,5 5.5 11 34 Upon request 
 CF890.05.03 - 3G0,5 6 16 42 Upon request 
 CF890.05.04 - 4G0,5 6.5 22 50 Upon request 
 CF890.05.05 - 5G0,5 7 27 62 Upon request 
 CF890.05.07 - 7G0,5 8.5 37 92 Upon request 
 CF890.05.12 - 12G0,5 9.5 64 136 Upon request 
 CF890.05.18 - 18G0,5 11.5 96 198 Upon request 
 CF890.05.25 NEW 25G0,5 13.5 132 276 Upon request 
 CF890.07.02 - 2x0,75 6 16 42 Upon request 
 CF890.07.03 - 3G0,75 6.5 24 52 Upon request 
 CF890.07.04 - 4G0,75 7 32 65 Upon request 
 CF890.07.05 - 5G0,75 7.5 40 79 Upon request 
 CF890.07.07 - 7G0,75 9 56 116 Upon request 
 CF890.07.12 - 12G0,75 10.5 96 176 Upon request 
 CF890.07.18 - 18G0,75 13 143 262 Upon request 
 CF890.07.25 NEW 25G0,75 15 198 366 Upon request 
 CF890.10.02 - 2x1,0 6.5 22 50 Upon request 
 CF890.10.03 - 3G1,0 6.5 32 63 Upon request 
 CF890.10.04 - 4G1,0 7 43 78 Upon request 
 CF890.10.05 - 5 G 1,0 8 53 95 Upon request 
 CF890.10.07 - 7G1,0 9.5 74 142 Upon request 
 CF890.10.12 - 12G1,0 11.5 127 217 Upon request 
 CF890.10.18 - 18G1,0 13.5 191 318 Upon request 
 CF890.10.25 NEW 25G1,0 16 264 450 Upon request 
 CF890.15.02 - 2x1,5 7.5 32 77 Upon request 
 CF890.15.03 - 3G1,5 8.5 48 99 Upon request 
 CF890.15.04 - 4G1,5 9 64 123 Upon request 
 CF890.15.05 - 5G1,5 10 80 156 Upon request 
 CF890.15.07 (1) - 7G1,5 12.5 111 233 Upon request 
 CF890.15.12 - 12G1,5 14.5 191 352 Upon request 
 CF890.15.18 - 18G1,5 17.5 286 520 Upon request 
 CF890.15.25 NEW 25G1,5 21 396 733 Upon request 
 CF890.25.03 - 3G2,5 9 80 139 Upon request 
 CF890.25.04 - 4G2,5 10 106 178 Upon request 
 CF890.25.05 - 5G2,5 11.5 132 222 Upon request 
 CF890.25.07 - 7G2,5 14 185 333 Upon request 
 CF890.25.12 - 12G2,5 16.5 317 508 Upon request 
 CF890.25.25 NEW 25G2,5 24 660 1067 Upon request 
More about selected part:
Catalog Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
(1) Using the cables with "7 G 1,5 mm²" and "7 G 2,5 mm²" it is essential: bending radius 17 x d with travel distance ≥ 5 m. When the travel distance is not less than 5 m, a bending radius not less than 17 x d has to be used.
Chainflex® CF891 control cable iguPUR
Order no. cross section, number of cores
[mm2]
Outside Ø approx.
[mm]
Copper index
[kg/km]
weight
[kg/km]
 CF891.05.02 - (2x0,5)C 6 28 50 Upon request 
 CF891.05.03 - (3G0,5)C 6.5 34 57 Upon request 
 CF891.05.05 - (5G0,5)C 7.5 50 82 Upon request 
 CF891.05.12 - (12G0,5)C 10.5 104 165 Upon request 
 CF891.05.18 - (18G0,5)C 12 141 228 Upon request 
 CF891.05.25 NEW (25G0,5)C 14.5 203 325 Upon request 
 CF891.07.02 - (2x0,75)C 6.5 34 57 Upon request 
 CF891.07.03 - (3G0,75)C 7 47 72 Upon request 
 CF891.07.04 - (4G0,75)C 7.5 55 84 Upon request 
 CF891.07.05 - (5G0,75)C 8 69 106 Upon request 
 CF891.07.07 - (7G0,75)C 10 90 143 Upon request 
 CF891.07.12 - (12G0,75)C 11.5 136 207 Upon request 
 CF891.07.18 - (18G0,75)C 13.5 194 295 Upon request 
 CF891.07.25 NEW (25G0,75)C 16 280 418 Upon request 
 CF891.10.02 - (2x1,0)C 7 44 69 Upon request 
 CF891.10.03 - (3G1,0)C 7.5 55 82 Upon request 
 CF891.10.04 - (4G1,0)C 8 72 103 Upon request 
 CF891.10.05 - (5G1,0)C 8.5 82 121 Upon request 
 CF891.10.07 - (7G1,0)C 10.5 114 170 Upon request 
 CF891.10.12 - (12G1,0)C 12 173 247 Upon request 
 CF891.10.18 - (18G1,0)C 14.5 262 373 Upon request 
 CF891.10.25 NEW (25G1,0)C 17 356 506 Upon request 
 CF891.15.02 - (2x1,5)C 8.5 61 99 Upon request 
 CF891.15.03 - (3G1,5)C 9 77 119 Upon request 
 CF891.15.04 - (4G1,5)C 10 98 153 Upon request 
 CF891.15.05 - (5G1,5)C 11 120 185 Upon request 
 CF891.15.07 (1) - (7G1,5)C 13 163 259 Upon request 
 CF891.15.12 - (12G1,5)C 16 272 410 Upon request 
 CF891.15.18 - (18G1,5)C 18.5 387 588 Upon request 
 CF891.15.25 NEW (25G1,5)C 22 519 787 Upon request 
 CF891.25.04 - (4G2,5)C 11 146 213 Upon request 
 CF891.25.05 - (5G2,5)C 12 178 253 Upon request 
 CF891.25.07 - (7G2,5)C 15 256 371 Upon request 
 CF891.25.12 - (12G2,5)C 17.5 409 567 Upon request 
 CF891.25.25 NEW (25G2,5)C 25 792 1106 Upon request 
More about selected part:
Catalog Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
(1) Using the cables with "7 G 1,5 mm²" and "7 G 2,5 mm²" it is essential: bending radius 17 x d with travel distance ≥ 5 m. When the travel distance is not less than 5 m, a bending radius not less than 17 x d has to be used.
Delivery times  

from stock
in 4 weeks:
CF890.25.03
CF891.25.03
in 5 weeks:
CF891.25.03
CF891.25.24

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.