More chainflex® M PVC controlcables shielded and unshielded. From stock. Very cost-effective.

… chainflex® M PVC control cables

CF M PVC  
chainflex® M - 5 Mio. Double strokes.

For flexing applications

Without influence of oil

Preferably indoor applications

Especially for unsupported travels

Wood/stone processing, packaging industry, supply systems, handling, adjustment equipment

chainflex® works ...

chainflex® works ... tested: 5 milion strokes, 10 x d, Test no. 4582

 
chainflex® guarantee  

5 million double strokes guaranteed for the very costeffective chainflex® M cables.

Chainflex® CF880 control cable PVC
Order no. cross section, number of cores
[mm2]
Outside Ø approx.
[mm]
Copper index
[kg/km]
weight
[kg/km]
 CF880.05.02 - 2x0,5 5.5 11 38 Upon request 
 CF880.05.03 - 3G0,5 6 16 45 Upon request 
 CF880.05.04 - 4G0,5 6.5 22 54 Upon request 
 CF880.05.05 - 5G0,5 7 27 67 Upon request 
 CF880.05.07 - 7G0,5 8.5 37 99 Upon request 
 CF880.05.12 - 12G0,5 9.5 64 145 Upon request 
 CF880.05.18 - 18G0,5 11.5 96 211 Upon request 
 CF880.05.25 NEW 25G0,5 13.5 132 291 Upon request 
 CF880.07.02 - 2x0,75 6 16 47 Upon request 
 CF880.07.03 - 3G0,75 6.5 24 56 Upon request 
 CF880.07.04 - 4G0,75 7 32 69 Upon request 
 CF880.07.05 - 5G0,75 7.5 40 84 Upon request 
 CF880.07.07 - 7G0,75 9 56 125 Upon request 
 CF880.07.12 - 12G0,75 10.5 96 186 Upon request 
 CF880.07.18 - 18G0,75 13 143 278 Upon request 
 CF880.07.25 NEW 25G0,75 15 198 384 Upon request 
 CF880.10.02 - 2x1,0 6.5 22 54 Upon request 
 CF880.10.03 - 3G1,0 6.5 32 68 Upon request 
 CF880.10.04 - 4G1,0 7 43 83 Upon request 
 CF880.10.05 - 5G1,0 8 53 101 Upon request 
 CF880.10.07 - 7G1,0 9.5 74 153 Upon request 
 CF880.10.12 - 12G1,0 11.5 127 229 Upon request 
 CF880.10.18 - 18G1,0 13.5 191 334 Upon request 
 CF880.10.25 NEW 25G1,0 16 264 471 Upon request 
 CF880.15.02 - 2x1,5 7.5 32 83 Upon request 
 CF880.15.03 - 3G1,5 8.5 48 106 Upon request 
 CF880.15.04 - 4G1,5 9 64 131 Upon request 
 CF880.15.05 - 5G1,5 10 80 166 Upon request 
 CF880.15.07 (1) - 7G1,5 12.5 111 250 Upon request 
 CF880.15.12 - 12G1,5 14.5 191 372 Upon request 
 CF880.15.18 - 18G1,5 17.5 286 548 Upon request 
 CF880.15.25 NEW 25G1,5 21 396 768 Upon request 
 CF880.25.03 - 3G2,5 9 80 147 Upon request 
 CF880.25.04 - 4G2,5 10 106 189 Upon request 
 CF880.25.05 - 5G2,5 11.5 132 235 Upon request 
 CF880.25.07 - 7G2,5 14 185 354 Upon request 
 CF880.25.12 - 12G2,5 16.5 317 533 Upon request 
 CF880.25.25 NEW 25G2,5 24 660 1112 Upon request 
More about selected part:
Catalog Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
(1) Using the cables with "7 G 1,5 mm²" and "7 G 2,5 mm²" it is essential: bending radius 17 x d with travel distance ≥ 5 m. When the travel distance is not less than 5 m, a bending radius not less than 17 x d has to be used.
Chainflex® CF881 control cable PVC
Order no. cross section, number of cores
[mm2]
Outside Ø approx.
[mm]
Copper index
[kg/km]
weight
[kg/km]
 CF881.05.03 - (3G0,5)C 6.5 34 60 Upon request 
 CF881.05.04 - (4G0,5)C 7 44 75 Upon request 
 CF881.05.05 - (5G0,5)C 7.5 50 86 Upon request 
 CF881.05.07 - (7G0,5)C 9 72 123 Upon request 
 CF881.05.12 - (12G0,5)C 10.5 104 172 Upon request 
 CF881.05.18 - (18G0,5)C 12 141 238 Upon request 
 CF881.05.25 NEW (25G0,5)C 14.5 203 338 Upon request 
 CF881.07.02 - (2x0,75)C 6.5 34 60 Upon request 
 CF881.07.03 - (3G0,75)C 7 47 76 Upon request 
 CF881.07.04 - (4G0,75)C 7.5 55 88 Upon request 
 CF881.07.05 - (5G0,75)C 8 69 111 Upon request 
 CF881.07.07 - (7G0,75)C 10 90 150 Upon request 
 CF881.07.12 - (12G0,75)C 11.5 136 215 Upon request 
 CF881.07.18 - (18G0,75)C 13.5 194 306 Upon request 
 CF881.07.25 NEW (25G0,75)C 16 280 433 Upon request 
 CF881.10.02 - (2x1,0)C 7 44 73 Upon request 
 CF881.10.03 - (3G1,0)C 7.5 55 85 Upon request 
 CF881.10.04 - (4G1,0)C 8 72 107 Upon request 
 CF881.10.05 - (5G1,0)C 8.5 82 126 Upon request 
 CF881.10.07 - (7G1,0)C 10.5 114 177 Upon request 
 CF881.10.12 - (12G1,0)C 12 173 256 Upon request 
 CF881.10.18 - (18G1,0)C 14.5 262 386 Upon request 
 CF881.10.25 NEW (25G1,0)C 17 356 524 Upon request 
 CF881.15.02 - (2x1,5)C 8.5 61 104 Upon request 
 CF881.15.03 - (3G1,5)C 9 77 125 Upon request 
 CF881.15.04 - (4G1,5)C 10 98 159 Upon request 
 CF881.15.05 - (5G1,5)C 11 120 192 Upon request 
 CF881.15.07 (1) - (7G1,5)C 13 163 270 Upon request 
 CF881.15.12 - (12G1,5)C 15.5 272 425 Upon request 
 CF881.15.18 - (18G1,5)C 18.5 387 608 Upon request 
 CF881.15.25 NEW (25G1,5)C 22 519 814 Upon request 
 CF881.25.03 - (3G 2,5)C 10 114 171 Upon request 
 CF881.25.04 - (4G2,5)C 11 146 221 Upon request 
 CF881.25.05 - (5G2,5)C 12 178 262 Upon request 
 CF881.25.07 - (7G2,5)C 15 256 384 Upon request 
 CF881.25.12 - (12G2,5)C 17.5 409 585 Upon request 
 CF881.25.25 NEW (25G2,5)C 25 792 1140 Upon request 
More about selected part:
Catalog Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
(1) Using the cables with "7 G 1,5 mm²" and "7 G 2,5 mm²" it is essential: bending radius 17 x d with travel distance ≥ 5 m. When the travel distance is not less than 5 m, a bending radius not less than 17 x d has to be used.
Delivery times  
Delivery

from stock
in 4 weeks:
CF880.25.03
CF881.25.03
in 5 weeks:
CF881.25.03
CF881.25.24

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.