Product range expansion of control cables CF130.UL (PVC) and CF77.UL.D (PUR) for large cross-sections

… control cables … large cross-sections

CF control cable  

Typical application areas of CF130.UL:

For medium duty applications

Without influence of oil

Preferably indoor applications

Unsupported travel distances and up to 50 m in gliding applications

Wood/stone processing, packaging industry, supply systems, handling, adjustment equipment


 
Typical application areas of CF77.UL:

For heavy duty applications

Almost unlimited resistance to oil

Indoor and outdoor applications with average sun radiation

Unsupported travel distances and up to 100 m in gliding applications

Machining units/machine tools, storage and retrieval units for high-bay warehouses, packaging industry, material handling, refrigerating sector

chainflex® guarantee  
chainflex® CF130.UL control cable PVC
Order no. cross section, number of cores
[mm2]
Outside Ø approx.
[mm]
Copper index
[kg/km]
weight
[kg/km]
 CF130.02.03.UL - 3x0,25 5 9 25 Upon request 
 CF130.02.04.UL - 4x0,25 5.5 11 29 Upon request 
 CF130.02.06.UL - 6x0,25 6 17 49 Upon request 
 CF130.02.07.UL - 7x0,25 6.5 20 47 Upon request 
 CF130.03.02.UL - 2x0,34 5 8 26 Upon request 
 CF130.03.05.UL - 5x0,34 6 19 41 Upon request 
 CF130.02.12.UL - 12x0,25 8.5 35 98 Upon request 
 CF130.02.20.UL - 20x0,25 10.5 54 148 Upon request 
 CF130.02.25.UL - 25x0,25 11.5 70 158 Upon request 
 CF130.02.30.UL - 30x0,25 12.5 80 189 Upon request 
 CF130.05.02.UL - 2x0,5 5.5 11 38 Upon request 
 CF130.05.03.UL - 3G0,5 5.5 17 40 Upon request 
 CF130.05.04.UL - 4G0,5 6 22 48 Upon request 
 CF130.05.05.UL - 5G0,5 6.5 28 57 Upon request 
 CF130.05.07.UL - 7G0,5 7.5 39 78 Upon request 
 CF130.05.12.UL - 12G0,5 10 66 143 Upon request 
 CF130.05.18.UL - 18G0,5 12 99 188 Upon request 
 CF130.05.25.UL - 25G0,5 13.5 138 268 Upon request 
 CF130.07.02.UL - 2x0,75 6 16 42 Upon request 
 CF130.07.03.UL - 3G0,75 6 24 51 Upon request 
 CF130.07.04.UL - 4G0,75 6.5 32 59 Upon request 
 CF130.07.05.UL - 5G0,75 7 40 71 Upon request 
 CF130.07.07.UL - 7G0,75 8 56 98 Upon request 
 CF130.07.12.UL - 12G0,75 11.5 96 158 Upon request 
 CF130.07.18.UL - 18G0,75 13.5 143 235 Upon request 
 CF130.07.25.UL - 25G0,75 15.5 198 355 Upon request 
 CF130.07.36.UL - 36G0,75 18.5 313 550 Upon request 
 CF130.07.42.UL - 42G0,75 21 365 632 Upon request 
 CF130.10.03.UL - 3G1,0 6.5 32 62 Upon request 
 CF130.10.04.UL - 4G1,0 7 43 76 Upon request 
 CF130.10.05.UL - 5G1,0 7.5 53 92 Upon request 
 CF130.10.07.UL - 7G1,0 9 74 125 Upon request 
 CF130.10.12.UL - 12G1,0 12 127 206 Upon request 
 CF130.10.18.UL - 18G1,0 14.5 191 290 Upon request 
 CF130.10.25.UL - 25G1,0 17 264 411 Upon request 
 CF130.10.02.UL - 2x1,0 6 22 52 Upon request 
 CF130.15.02.UL - 2x1,5 7 32 64 Upon request 
 CF130.15.03.UL - 3G1,5 7 48 79 Upon request 
 CF130.15.04.UL - 4G1,5 8 64 100 Upon request 
 CF130.15.05.UL - 5G1,5 8.5 80 120 Upon request 
 CF130.15.07.UL (1) - 7G1,5 9.5 111 160 Upon request 
 CF130.15.12.UL - 12G1,5 13 191 287 Upon request 
 CF130.15.18.UL - 18G1,5 17.5 286 484 Upon request 
 CF130.15.25.UL - 25G1,5 19.5 396 617 Upon request 
 CF130.15.36.UL - 36G1,5 23.5 624 932 Upon request 
 CF130.15.42.UL - 42G1,5 26.5 729 1084 Upon request 
 CF130.25.03.UL - 3G2,5 8.5 80 123 Upon request 
 CF130.25.04.UL - 4G2,5 9.5 106 153 Upon request 
 CF130.25.07.UL (1) - 7G2,5 12 185 261 Upon request 
 CF130.25.12.UL - 12G2,5 17.5 317 530 Upon request 
 CF130.40.03.UL - 3G4,0 10 127 196 Upon request 
 CF130.40.05.UL NEW 5 G 4,0 12 212 313 Upon request 
 CF130.60.04.UL - 4G6,0 13.5 254 387 Upon request 
 CF130.60.05.UL - 5G6,0 14.5 317 467 Upon request 
 CF130.160.05.UL NEW 5G16,0 22.5 845 1135 Upon request 
More about selected part:
Catalog Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
(1) Using the cables with "7 G 1,5 mm²" and "7 G 2,5 mm²" it is essential: bending radius 17 x d with travel distance ≥ 5 m. When the travel distance is not less than 5 m, a bending radius not less than 17 x d has to be used.
{SEA} CF77.UL.D control cable PUR
Order no. cross section, number of cores
[mm2]
Outside Ø approx.
[mm]
Copper index
[kg/km]
weight
[kg/km]
 CF77.UL.02.04.D - 4x0,25 6 11 35 Upon request 
 CF77.UL.03.04.INI - 4x0,34 6.5 17 40 Upon request 
 CF77.UL.05.04.D - 4G0,5 6 22 44 Upon request 
 CF77.UL.05.05.D - 5G0,5 6.5 28 52 Upon request 
 CF77.UL.05.07.D - 7G0,5 8 41 80 Upon request 
 CF77.UL.05.12.D - 12G0,5 10 66 132 Upon request 
 CF77.UL.05.18.D - 18G0,5 12 99 184 Upon request 
 CF77.UL.05.25.D - 25G0,5 14 138 247 Upon request 
 CF77.UL.05.30.D - 30G0,5 15 165 325 Upon request 
 CF77.UL.07.03.D - 3G0,75 6.5 24 55 Upon request 
 CF77.UL.07.04.D - 4G0,75 7 32 64 Upon request 
 CF77.UL.07.05.D - 5G0,75 7.5 40 75 Upon request 
 CF77.UL.07.07.D - 7G0,75 8.5 56 106 Upon request 
 CF77.UL.07.12.D - 12G0,75 12 96 192 Upon request 
 CF77.UL.07.18.D - 18G0,75 13.5 143 260 Upon request 
 CF77.UL.07.20.D - 20G0,75 14.5 159 292 Upon request 
 CF77.UL.07.25.D - 25G0,75 16 198 368 Upon request 
 CF77.UL.07.36.D - 36G0,75 18.5 297 524 Upon request 
 CF77.UL.07.42.D - 42G0,75 21 365 604 Upon request 
 CF77.UL.10.02.D - 2x1,0 6.5 22 54 Upon request 
 CF77.UL.10.03.D - 3G1,0 6.5 32 65 Upon request 
 CF77.UL.10.04.D - 4G1,0 7 43 79 Upon request 
 CF77.UL.10.05.D - 5G1,0 8 53 97 Upon request 
 CF77.UL.10.07.D - 7G1,0 9 74 119 Upon request 
 CF77.UL.10.12.D - 12G1,0 12.5 127 234 Upon request 
 CF77.UL.10.18.D - 18G1,0 15 191 339 Upon request 
 CF77.UL.10.25.D - 25G1,0 17 264 452 Upon request 
 CF77.UL.10.42.D - 42G1,0 22.5 462 708 Upon request 
 CF77.UL.15.03.D - 3G1,5 7.5 48 86 Upon request 
 CF77.UL.15.04.D - 4G1,5 8 64 105 Upon request 
 CF77.UL.15.05.D - 5G1,5 8.5 80 125 Upon request 
 CF77.UL.15.07.D (1) - 7G1,5 10.5 111 174 Upon request 
 CF77.UL.15.12.D - 12G1,5 14 191 308 Upon request 
 CF77.UL.15.18.D - 18G1,5 17 286 477 Upon request 
 CF77.UL.15.25.D - 25G1,5 19.5 396 630 Upon request 
 CF77.UL.25.03.D - 3G2,5 8.5 80 124 Upon request 
 CF77.UL.15.36.D - 36G1,5 23.5 594 891 Upon request 
 CF77.UL.15.42.D - 42G1,5 26.5 729 1040 Upon request 
 CF77.UL.25.04.D - 4G2,5 9.5 106 155 Upon request 
 CF77.UL.25.05.D - 5G2,5 10.5 132 192 Upon request 
 CF77.UL.25.07.D (1) - 7G2,5 12.5 185 270 Upon request 
 CF77.UL.25.12.D NEW 12G2,5 17.5 317 530 Upon request 
 CF77.UL.40.04.D - 4G4,0 11.5 176 256 Upon request 
 CF77.UL.40.05.D - 5G4,0 12 212 302 Upon request 
 CF77.UL.60.05.D - 5G6,0 14 317 428 Upon request 
 CF77.UL.160.05.D - 5G16,0 22.5 845 1098 Upon request 
More about selected part:
Catalog Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
(1) Using the cables with "7 G 1,5 mm²" and "7 G 2,5 mm²" it is essential: bending radius 17 x d with travel distance ≥ 5 m. When the travel distance is not less than 5 m, a bending radius not less than 17 x d has to be used.
Delivery times  
Delivery

from stock
in 4 weeks:
CF130.40.05.UL
CF130.100.05.UL
CF130.250.05.UL
in 7 weeks:
CF77.UL.100.05.D
CF77.UL.250.05.D

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.