The new chainflex® Servo hybrid cable families. Cost-effective and tested.

... Servo-Hybrid ... for many drives

CF servo hybrid  

PVC and PUR outer jacket

For Beckhoff with Sick-encoder or SEW, Schneider/B&R and Elau

For medium duty applications

Oil-resistant

Especially for unsupported applications


 
Typical application areas:Wood/stone processing, packaging industry, machining units/machine tools, handling etc.

chainflex® guarantee  
chainflex® CF220.UL.H Servo cable PVC
Order no. cross section, number of cores
[mm2]
Outside Ø approx.
[mm]
Copper index
[kg/km]
weight
[kg/km]
 CF220.UL.H100.07.04 (4G0,75+(2x0,34)C+(2xAWG22)C)C 12 117 221 Upon request 
 CF220.UL.H101.10.04 (4G1,0+(2x0,75)C+(2xAWG22)C)C 12.5 139 257 Upon request 
 CF220.UL.H101.15.04 (4G1,5+(2x0,75)C+(2xAWG22)C)C 13.5 159 294 Upon request 
 CF220.UL.H102.25.04 (4G2,5+(2x1,0)C+(2xAWG22)C)C 15 217 362 Upon request 
 CF220.UL.H102.60.04 (4G6,0+(2x1,0)C+(2xAWG22)C)C 18 394 586 Upon request 
 CF220.UL.H200.15.07 (7x1,5+(2x0,75)C)C 16.5 216 354 Upon request 
 CF220.UL.H201.15.04 4G1,5+(2x0,75)C+(3x0,75)C 14 148 283 Upon request 
 CF220.UL.H201.25.04 4G2,5+(2x0,75)C+(3x0,75)C 15 195 334 Upon request 
 CF220.UL.H203.15.04 (4G1,5+(3x1,0)C)C 12 169 273 Upon request 
 CF220.UL.H203.25.04 (4G2,5+(3x1,0)C)C 14 206 331 Upon request 
 CF220.UL.H204.15.04 (4G1,5+(2x0,75)C+(3x1,0)C)C 15 214 339 Upon request 
 CF220.UL.H206.60.04 (4G6,0+(2x0,75)C+(3x1,5)C)C 19.5 460 643 Upon request 
 CF220.UL.H400.25.05 (5x2,5+(5x0,35)+(4x0,35)C)C 17 257 306 Upon request 
More about selected part:
Catalog Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
chainflex® CF280.UL.H Servo cable PUR
Order no. cross section, number of cores
[mm2]
Outside Ø approx.
[mm]
Copper index
[kg/km]
weight
[kg/km]
 CF280.UL.H100.07.04.D (4G0,75+(2x0,34)C+(2xAWG22)C)C 12 117 207 Upon request 
 CF280.UL.H101.10.04.D (4G1,0+(2x0,75)C+(2xAWG22)C)C 12.5 139 233 Upon request 
 CF280.UL.H101.15.04.D (4G1,5+(2x0,75)C+(2xAWG22)C)C 13.5 159 278 Upon request 
 CF280.UL.H102.25.04.D (4G2,5+(2x1,0)C+(2xAWG22)C)C 15 217 338 Upon request 
 CF280.UL.H200.15.07.D (7x1,5+(2x0,75)C)C 16.5 216 368 Upon request 
 CF280.UL.H201.15.04.D 4G1,5+(2x0,75)C+(3x0,75)C 14 148 281 Upon request 
 CF280.UL.H201.25.04.D 4G2,5+(2x0,75)C+(3x0,75)C 15 195 330 Upon request 
 CF280.UL.H203.15.04.D (4G1,5+(3x1,0)C)C 12 169 264 Upon request 
 CF280.UL.H203.25.04.D (4G2,5+(3x1,0)C)C 14 206 323 Upon request 
 CF280.UL.H204.15.04.D (4G1,5+(2x0,75)C+(3x1,0)C)C 15 214 354 Upon request 
 CF280.UL.H206.60.04.D (4G6,0+(2x0,75)C+(3x1,5)C)C 19.5 460 677 Upon request 
 CF280.UL.H102.60.04.D (4G6,0+(2x1,0)C+(2xAWG22)C)C 18 394 589 Upon request 
 CF280.UL.H501.15.04.D (4G1,5+(2x0,75)C+(2x2x0,14+2x0,25)C)C 15 193 293 Upon request 
 CF280.UL.H502.40.04.D (4G4,0+(2x1,0)C+(2x2x0,14+2x0,25)C)C 17 315 427 Upon request 
 CF280.UL.H601.25.05 5G2,5+(4xAWG24)C+(2x0,25)C 14.5 169 300 Upon request 
 CF280.UL.H200.25.07.D 7G2,5+(2x0,75)C)C 20 308 540 Upon request 
 CF280.UL.H400.25.05.D (5x2,5+(5x0,35)+(4x0,35)C)C 17 257 306 Upon request 
More about selected part:
Catalog Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
Delivery times  
Delivery

from stock
in 8 weeks
CF280.UL.H100.07.04.D
CF280.UL.H201.15.04.D
CF280.UL.H201.25.04.D

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.