chainflex® CFLG.LB. PUR fibre optic cable with DNV-GL approval for offshore applications

FOC with Offshore approval

CF LWL OFFSHORE  

Gradient glass-fibre FOC for heavy duty use

PUR outer jacket

Metal-free

Oil-resistant

Cold flexible till -40 °C

PVC- and halogen-free

UV-resistant


 
Typical applications:

Offshore industry

for heavy duty use at 5-7,5 x d

Highest EMV security, with high transmission qualities with glass technology

Weight [kg/km]

Indoor and outdoor applications

Unsupported travel distances and up to 100 m for gliding applications

chainflex® guarantee  
Order no. Number of fibres fibre Ø ca.
[μm]
outer Ø max.
[mm]
Copper index
[kg/km]
weight
[kg/km]
 CFLG.2LB.PUR.62.5/125 2 - 8.5 - 62 Upon request 
 CFLG.4LB.PUR.62.5/125 4 - 9 - 68 Upon request 
 CFLG.6LB.PUR.62.5/125 6 - 11 - 96 Upon request 
 CFLG.12LB.PUR.62.5/125 12 - 16 - 179 Upon request 
 CFLG.2LB.PUR.50/125 2 - 8.5 - 62 Upon request 
 CFLG.6LB.PUR.50/125 6 - 11 - 96 Upon request 
 CFLG.12LB.PUR.50/125 12 - 16 - 179 Upon request 
 CFLG.6LB.PUR.9/125 6 - 11 - 96 Upon request 
 CFLG.2LB.CU2.PUR.62.5/125 2 - 9.5 17 87 Upon request 
 CFLG.2LB.CU2.PUR.50/125 2 - 9.5 17 87 Upon request 
 CFLG.2LB.CU4.PUR.62.5/125 2 - 10 32 107 Upon request 
More about selected part:
Catalog Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
Delivery times  
Delivery

from stock
in 6 weeks
CFLG.2LB. PUR.50/125
CFLG.4LB. PUR.50/125
CFLG.6LB. PUR.50/125
CFLG.12LB. PUR.50/125
CFLG.12LB. PUR.62,5/125
CFLG.2LB. CU2.PUR.50/125

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.