xiros® polymer ball bearing in new dimensions – thin ring bearing

xirodur®-B180 product range expansion

polymer ball bearing thin ring bearing  

Manufactured with low-priced xirodur® B180

Light and Suitable for washdown

Low coefficient of friction

For temperatures up to 80 ° C

Corrossion resistant

For applications with little space


 
Typical applications:Security systems, surveillance cameras, strobe lights, lighting, …

polymer ball bearing thin ring bearing  
Part Number   Inner Ø Outer Ø Width max. stat.
load
load capacity max speed Weight    
    d1 d2 b1 axial [N] stat. [N] dyn. [N] [min-1] [g]    
 BB-625-B180-30-ES - 5 16 5 75 40 40 3700 1.6 Upon request 
 BB-626-B180-30-ES - 6 19 6 95 60 62 3200 2.2 Upon request 
 BB-608-B180-30-ES - 8 22 7 165 80 94 2200 3.9 Upon request 
 BB-6800-B180-30-ES - 10 19 5 56 43 45 3600 1.6 Upon request 
 BB-6000-B180-30-ES - 10 26 8 285 110 130 2200 6.1 Upon request 
 BB-6801-B180-30-ES - 12 21 5 56 60 64 3250 1.9 Upon request 
 BB-6001-B180-30-ES - 12 28 8 315 130 147 2000 6.9 Upon request 
 BB-6802-B180-30-ES - 15 24 5 56 80 83 2900 2.5 Upon request 
 BB-6003-B180-30-ES - 17 35 10 360 160 220 1600 11.1 Upon request 
 BB-6704-B180-30-ES - 20 27 4 20 30 36 1400 1.4 Upon request 
 BB-6004-B180-30-ES - 20 42 12 400 250 320 1400 20.2 Upon request 
 BB-6705-B180-30-ES - 25 32 4 22 32 38 1200 1.6 Upon request 
 BB-6706-B180-30-ES - 30 37 4 25 34 41 1000 1.8 Upon request 
 BB-625-B180-30-GL - 5 16 5 - 40 40 3700 1 Upon request 
 BB-626-B180-30-GL - 6 19 6 - 60 62 3200 1.72 Upon request 
 BB-608-B180-30-GL - 8 22 7 - 80 94 2400 2.6 Upon request 
 BB-6000-B180-30-GL - 10 26 8 - 110 130 2200 4.17 Upon request 
 BB-6001-B180-30-GL - 12 28 8 - 130 147 2000 4.81 Upon request 
 BB-6003-B180-30-GL - 17 35 10 - 160 220 1600 7.74 Upon request 
 BB-6004-B180-30-GL - 20 42 12 - 250 320 1400 14.34 Upon request 
More about selected part:
3D-CAD Sample request Experts Quote request Price list myCatalog
Delivery  
Delivery

from stock/ex stock

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.