Other installation sizes in two new plastic options

more plastic … 30 % less weight

iglidur® PRT  

The new outer plastic mounting ring reduces weight and cost. In the option with plastic screws and nuts, metallic components can even be completely dispensed with.
 

Lubricant and maintenance free

Outer ring made of iguton G

Head rings made of iglidur® J4

For periodic adustments

Extremely cost-effective


 
Solid plastic version (-P):

All fixing screws can be plastic

Absolutely metal-free

Save 30 % weight in comparision with standard version -AL


 
Typical applications:Display mounting brackets, manual adjustment units, laboratory equipment etc.

iglidur® PRT  

Properties PRT-02...* Unit -20-LC/
-20-P
-30-LC/
-30P
New
-50-LC/
-50P
New
Weight g 87/72 135/140 380/320
Max. static load, axial N 13.000 25.000 35.000
Max. dynamic load, axial N 4.000 7.000 9.000
Max. static load, radial N 2.000 2.500 5.000
Max. dynamic load, radial N 500 700 1.200
rotation speed, dry running 1/min 250 200 120
Max. perm. tilting moment NM 40 50 100

* Version: -LC = Low cost, -P = Solid plasic

Part No.   D D1 d1 d d2 H h T1 T2 S2 K1
for
screw
K2
for
screw
   
 PRT-02-20-AL - 80 70 31 20 60 16 5 6 x 60° 6 x 60° 4,5 - ISO 4035 M5 Upon request 
 PRT-02-30-AL - 100 91 42.5 30 80 19 6 8 x 45° 8 x 45° 4,5 - ISO 4035 M5 Upon request 
 PRT-02-50-AL (1) NEW 150 135 65 50 120 20 6 12 x 30° 20 x 18° 6,6 6,5 Ø16 Upon request 
 PRT-02-60-AL (2) - 160 145 86 60 130 30 10 12 x 30° 20 x 18° 5,5 - Ø16 Upon request 
 PRT-02-20-ES - 80 70 31 20 60 16 5 6 x 60° 6 x 60° 4,5 - ISO 4035 M5 Upon request 
 PRT-02-30-ES - 100 91 42.5 30 80 19 6 8 x 45° 8 x 45° 4,5 - ISO 4035 M5 Upon request 
 PRT-02-60-ES - 160 145 86 60 130 30 10 12 x 30° 20 x 18° 5,5 - DIN934 M5 Upon request 
 PRT-02-20-LC - 80 70 31 20 60 16 5 6 x 60° 6 x 60° 4,5 - ISO 4035 M5 Upon request 
 PRT-02-30-LC - 100 91 42.5 30 80 19 6 8 x 45° 8 x 45° 4,5 - ISO 4035 M5 Upon request 
 PRT-02-50-LC (1) - 150 135 65 50 120 20 6 16 x 22,5° 8 x 45° 6,6 6,5 6.5 Upon request 
 PRT-02-20-P - 80 70 31 20 60 16 5 6 x 60° 6 x 60° 4,5 - ISO 4035 M5 Upon request 
 PRT-02-30-P - 100 91 42.5 30 80 19 6 8 x 45° 8 x 45° 4,5 - ISO 4035 M5 Upon request 
 PRT-02-50-P (1) - 150 135 65 50 120 20 6 16 x 22,5° 8 x 45° 6,6 6,5 6.5 Upon request 
More about selected part:
3D-CAD Sample request Quote request Price list myCatalog
(1) Through hole 6.5 mm
(2) Counter bore Ø16 - 6.5 mm deep
Part No.   Weight Axial
load rating,
static
Axial
load rating,
dynamic
Radial
load rating,
static
Radial
load rating,
dynamic
Rotatary speed limit,
dry
Max.
permitted
overturning torque
    [kg] [N] [N] [N] [N] [1/min] [Nm]
 PRT-02-20-AL - 0.1 13000 4000 2000 500 250 60
 PRT-02-30-AL - 0.2 25000 7000 2500 700 200 100
 PRT-02-50-AL (1) NEW 0.7 35000 9000 5000 1200 120 120
 PRT-02-60-AL (2) - 0.7 45000 12000 10000 2800 120 200
 PRT-02-20-ES - 0.2 13000 4000 2000 500 250 60
 PRT-02-30-ES - 0.2 25000 7000 2500 700 200 100
 PRT-02-60-ES - - - - - - - -
 PRT-02-20-LC - 0.087 13000 4000 2000 500 250 40
 PRT-02-30-LC - 0 25000 7000 2500 700 200 0
 PRT-02-50-LC (1) - 0 35000 9000 5000 1200 120 0
 PRT-02-20-P - 0.072 13000 4000 2000 500 250 40
 PRT-02-30-P - 0 25000 7000 2500 700 200 0
 PRT-02-50-P (1) - 0 35000 9000 5000 1200 120 0
More about selected part:
3D-CAD Sample request Quote request Price list myCatalog
(1) Through hole 6.5 mm
(2) Counter bore Ø16 - 6.5 mm deep
Delivery time  
Delivery

from stock/ex stock

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.