Spherical bearings with spherical balls made of iglidur® J

… new sizes of spherical balls …

EGLM_40  

Compensation of misalignment errors

Compensation of edge loads

Corrosion resistance

High dampening properties

Excellent vibration dampening

Suitable for rotary, oscillating and axial movements

EGLM_40  
Part Number   Max. static compressive strength
Max. tightening torque d1 d2 B C f max. pivoting angle Weight    
    Radial Axial [Nm] E10                
 EGLM-04 - 600 50 1 4 12 5 3 0.5 37° 0.4 Upon request 
 EGLM-05 - 1000 130 2 5 14 6 4 0.5 33° 0.8 Upon request 
 EGLM-06 - 1200 150 2.5 6 14 6 4 0.5 27° 0.9 Upon request 
 EGLM-08 - 1800 175 7 8 16 8 5 0.5 24° 1.2 Upon request 
 EGLM-10 - 2500 400 14 10 19 9 6 0.5 24° 1.9 Upon request 
 EGLM-12 - 3800 650 25 12 22 10 7 0.5 21° 2.8 Upon request 
 EGLM-15 - 5500 1000 30 15 26 12 9 0.5 21° 6.9 Upon request 
 EGLM-16 - 6000 1150 32 16 28 13 9.5 0.5 21° 9 Upon request 
 EGLM-17 - 6300 1200 35 17 30 14 10 1 21° 10.6 Upon request 
 EGLM-20 - 9000 1400 40 20 35 16 12 1 18° 16.3 Upon request 
 EGLM-25 - 14000 2900 55 25 42 20 16 1 16° 29 Upon request 
 EGLM-30 - 17000 4000 70 30 47 22 18 1 13° 37.4 Upon request 
 EGLM-40 - 22500 2500 80 40 62 28 22 1 15° 57 Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
Delivery  
Delivery

from stock/ex stock

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.