igubal® KGLM-LC spherical bearings in a new intermediate size

… new sizes of spherical balls …

KGLM_08_LC  

The second generation of our igubal® spherical bearings of dimensional series K was supplemented by the dimension 08. {SEA} offers a cost-effective alternative with the same technical characteristics versus the first generation.
 

Easy handling and exceptional costeffective

Absolute corrosion-resistance

Totally corrosion-resistant

Very rugged

Fits directly and space-saving

Choice of iglidur® ball materials available

KGLM_08_LC  
Part Number   Max. static compressive strength
Max.
torque through ball
d1 d2 B C f Max.
pivoting angle
Weight    
    Radial Axial [Nm]                  
 KGLM-05-LC - 1300 500 5 5 13 8 6 0.8 30° 0 Upon request 
 KGLM-08-LC - 2700 1200 12 8 19 12 9 0.8 25° 2.9 Upon request 
 KGLM-10-LC - 4000 1400 - 10 22 14 10.5 0.8 25° 4.3 Upon request 
 KGLM-12-LC - 5400 1500 - 12 26 16 12 0.8 25° 6.9 Upon request 
 KGLM-16-LC - 8000 3000 - 16 32 21 15 0.8 23° 12.7 Upon request 
 KGLM-18-LC - 9000 4000 - 18 35 23 16.5 0.8 23° 19 Upon request 
 KGLM-20-LC - 10000 5000 - 20 40 25 18 0.8 23° 23.6 Upon request 
 KGLM-25-LC - 13600 7500 - 25 47 31 22 0.8 22° 38.9 Upon request 
 KGLM-30-LC - 20000 9000 - 30 55 37 25 1 22° 61 Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
Delivery  
Delivery

from stock/ex stock

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.