Ball stud clip bearings

… easy clipping …

Clip bearings  

Quick and easy to install - the self-aligning igubal® spherical bearings for easy clipping into sheets

Connection for rotating and pivoting motions

Very easy to mount

Totally corrosion-resistant

Lubricant- and maintenance-free

Light-weight

Chemical resistant


 
Typical applications:Test facilities, special machines, prototypes, laboratory, workshop, hobby, automotive

 
 
Ball stud clip bearings  
Part Number d1 d2 d3 b1 b2    
 ZCLM-06-10 10 12 13,5 12.5 10 Upon request 
 ZCLM-06-10-MS 10 12 13,5 12.5 10 Upon request 
More about selected part:
3D-CAD Sample request Experts Quote request Price list myCatalog
Delivery  
Delivery

from stock/ex stock

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.