Housing block for iglidur® plain bearings

... iglidur® housing block ... one for all

Housing block  
Housing block

The height adjustment allows an individual adaptation to the respective conditions.

 

The universal height-adjustable housing block for all iglidur® materials is easy to install and for flexible use. – The height adjustment allows an individual adaptation to the respective conditions. Combinable with all iglidur® plain bearings.
 

Compensates the height differences

Easy installation

Absolute corrosion resistance

Very low weight

Chemical resistant

For underwater applications

Material: iguton G


 
Typical applications:Equipment manufacture, jig making, material handling, ...
This product is a pre-production (pilot product). Please contact us, if you have any suggestions
 
Initially available for iglidur® plain bearings of installation size: SM-2023-20

Housing block

Housing block
STM-20

 
Part Number h h1 Weight
[g]
   
 STM-20 32 17 33 Upon request 
More about selected part:
myCatalog
Housing block

housing block with height adjustment
STVM-20

 
Part Number d1 d2 d3 h (+4) h1 (+4) h2 a m C1 Weight
[g]
   
 STM-20 23 5.5 10 32 17 5.5 50 35 20 33 Upon request 
More about selected part:
myCatalog
Delivery  
Delivery

from May

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.