iglidur® X up to diameter 120 mm

... large and hot ... from stock

iglidur® X  

Extension of the standard range of high-tech problem solver iglidur® X for high temperature and media resistance.

6 new sizes up to diameter 120 mm

For temperatures up to +250℃

Excellent chemical resistance

High compressive strength

Very low humidity absorption

Input Critical Dimensions  

Dimensions according to ISO 3547-1 and special dimensions
 
Chamfer in relation to the d1

d1 [mm] f [mm]
Ø 1–6 0,3
Ø 6–12 0,5
Ø 12–30 0,8
Ø > 30 1,2

Material table

General features
Density 1,44 g/cm3
Colour black
moisture absorption at 23 °C and 50 %r. h. 0,1 weight-%
Electrical properties
Specific forward resistance < 105 Ωcm
surface resistance < 103 Ω
Mechanical properties
compressive strength 100 MPa
Recom. surface pressure 20 MPa
Thermal properties
Max. long term application temperature +250 °C
Max. short term application temperature +315 °C
Minimum application temperature -100 °C

Part Number   d1 d1 tolerance d2 b1    
 XSM-0203-03 (1) - 2 +0,006 - 3.5 3 Upon request 
 XSM-0304-03 (1) - 3 +0,006 - 4.5 3 Upon request 
 XSM-0304-06 (1) - 3 +0,006 - 4.5 6 Upon request 
 XSM-0405-04 (1) - 4 +0,010 - 5.5 4 Upon request 
 XSM-0405-06 (1) - 4 +0,010 - 5.5 6 Upon request 
 XSM-0405-09 - 4 +0,010 - 5.5 9 Upon request 
 XSM-0405-10 (1) - 4 +0,010 - 5.5 10 Upon request 
 XSM-0507-035 (1) - 5 +0,010 - 7 3.5 Upon request 
 XSM-0507-05 (1) - 5 +0,010 - 7 5 Upon request 
 XSM-0507-08 (1) - 5 +0,010 - 7 8 Upon request 
 XSM-0507-10 - 5 +0,010 - 7 10 Upon request 
 XSM-0608-06 (1) - 6 +0,010 - 8 6 Upon request 
 XSM-0608-08 (1) - 6 +0,010 - 8 8 Upon request 
 XSM-0608-10 (1) - 6 +0,010 - 8 10 Upon request 
 XSM-0608-13 (1) - 6 +0,010 - 8 13.8 Upon request 
 XSM-0709-10 (1) - 7 +0,013 - 9 10 Upon request 
 XSM-0709-12 (1) - 7 +0,013 - 9 12 Upon request 
 XSM-0810-06 (1) - 8 +0,013 - 10 6 Upon request 
 XSM-0810-08 (1) - 8 +0,013 - 10 8 Upon request 
 XSM-0810-10 (1) - 8 +0,013 - 10 10 Upon request 
 XSM-0810-12 (1) - 8 +0,013 - 10 12 Upon request 
 XSM-0810-15 (1) - 8 +0,013 - 10 15 Upon request 
 XSM-1012-035 (1) - 10 +0,013 - 12 3.5 Upon request 
 XSM-1012-06 (1) - 10 +0,013 - 12 6 Upon request 
 XSM-1012-08 (1) - 10 +0,013 - 12 8 Upon request 
 XSM-1012-10 (1) - 10 +0,013 - 12 10 Upon request 
 XSM-1012-12 (1) - 10 +0,013 - 12 12 Upon request 
 XSM-1012-15 (1) - 10 +0,013 - 12 15 Upon request 
 XSM-1012-20 (1) - 10 +0,013 - 12 20 Upon request 
 XSM-1214-035 (1) - 12 +0,016 - 14 3.5 Upon request 
 XSM-1214-06 (1) - 12 +0,016 - 14 6 Upon request 
 XSM-1214-08 (1) - 12 +0,016 - 14 8 Upon request 
 XSM-1214-10 (1) - 12 +0,016 - 14 10 Upon request 
 XSM-1214-12 (1) - 12 +0,016 - 14 12 Upon request 
 XSM-1214-15 (1) - 12 +0,016 - 14 15 Upon request 
 XSM-1214-20 (1) - 12 +0,016 - 14 20 Upon request 
 XSM-1214-25 (1) - 12 +0,016 - 14 25 Upon request 
 XSM-1315-10 - 13 +0,016 - 15 10 Upon request 
 XSM-1315-20 - 13 +0,016 - 15 20 Upon request 
 XSM-1416-12 (1) - 14 +0,016 - 16 12 Upon request 
 XSM-1416-15 (1) - 14 +0,016 - 16 15 Upon request 
 XSM-1416-20 (1) - 14 +0,016 - 16 20 Upon request 
 XSM-1416-25 - 14 +0,016 - 16 25 Upon request 
 XSM-1517-07 (1) - 15 +0,016 - 17 7 Upon request 
 XSM-1517-10 (1) - 15 +0,016 - 17 10 Upon request 
 XSM-1517-15 (1) - 15 +0,016 - 17 15 Upon request 
 XSM-1517-20 (1) - 15 +0,016 - 17 20 Upon request 
 XSM-1517-25 (1) - 15 +0,016 - 17 25 Upon request 
 XSM-1618-10 (1) - 16 +0,016 - 18 10 Upon request 
 XSM-1618-12 (1) - 16 +0,016 - 18 12 Upon request 
 XSM-1618-15 (1) - 16 +0,016 - 18 15 Upon request 
 XSM-1618-20 (1) - 16 +0,016 - 18 20 Upon request 
 XSM-1618-25 - 16 +0,016 - 18 25 Upon request 
 XSM-1618-35 (1) - 16 +0,016 - 18 35 Upon request 
 XSM-1719-20 (1) - 17 +0,016 - 19 20 Upon request 
 XSM-1820-15 (1) - 18 +0,016 - 20 15 Upon request 
 XSM-1820-20 (1) - 18 +0,016 - 20 20 Upon request 
 XSM-1820-25 - 18 +0,020 - 20 25 Upon request 
 XSM-2022-140 (1) - 20 +0,020 - 22 14 Upon request 
 XSM-2022-145 (1) - 20 +0,020 - 22 14.5 Upon request 
 XSM-2022-17 - 20 +0,020 - 22 17 Upon request 
 XSM-2022-18 (1) - 20 +0,020 - 22 18 Upon request 
 XSM-2022-20 (1) - 20 +0,020 - 22 20 Upon request 
 XSM-2023-07 (1) - 20 +0,020 - 23 7 Upon request 
 XSM-2023-10 (1) - 20 +0,020 - 23 10 Upon request 
 XSM-2023-15 (1) - 20 +0,020 - 23 15 Upon request 
 XSM-2023-20 (1) - 20 +0,020 - 23 20 Upon request 
 XSM-2023-25 (1) - 20 +0,020 - 23 25 Upon request 
 XSM-2023-30 (1) - 20 +0,020 - 23 30 Upon request 
 XSM-2225-15 (1) - 22 +0,020 - 25 15 Upon request 
 XSM-2225-20 (1) - 22 +0,020 - 25 20 Upon request 
 XSM-2225-25 - 22 +0,020 - 25 25 Upon request 
 XSM-2225-30 - 22 +0,020 - 25 30 Upon request 
 XSM-2426-20 (1) - 24 +0,020 - 26 20 Upon request 
 XSM-2427-06 - 24 +0,020 - 27 6 Upon request 
 XSM-2427-15 - 24 +0,020 - 27 15 Upon request 
 XSM-2427-20 (1) - 24 +0,020 - 27 20 Upon request 
 XSM-2427-25 - 24 +0,020 - 27 25 Upon request 
 XSM-2427-30 - 24 +0,020 - 27 30 Upon request 
 XSM-2528-077 (1) - 25 +0,020 - 28 7.7 Upon request 
 XSM-2528-09 (1) - 25 +0,020 - 28 9 Upon request 
 XSM-2528-12 (1) - 25 +0,020 - 28 12 Upon request 
 XSM-2528-13 (1) - 25 +0,020 - 28 13 Upon request 
 XSM-2528-15 (1) - 25 +0,020 - 28 15 Upon request 
 XSM-2528-20 (1) - 25 +0,020 - 28 20 Upon request 
 XSM-2528-25 - 25 +0,020 - 28 25 Upon request 
 XSM-2528-30 (1) - 25 +0,020 - 28 30 Upon request 
 XSM-2528-35 (1) - 25 +0,020 - 28 35 Upon request 
 XSM-2628-10 - 26 +0,020 - 28 10 Upon request 
 XSM-2730-05 (1) - 27 +0,020 - 30 5.7 Upon request 
 XSM-2832-20 (1) - 28 +0,020 - 32 20 Upon request 
 XSM-2832-25 - 28 +0,020 - 32 25 Upon request 
 XSM-2832-30 (1) - 28 +0,020 - 32 30 Upon request 
 XSM-2832-69 (1) - 28 +0,020 - 32 69 Upon request 
 XSM-3034-10 (1) - 30 +0,020 - 34 10 Upon request 
 XSM-3034-15 (1) - 30 +0,020 - 34 15 Upon request 
 XSM-3034-20 (1) - 30 +0,020 - 34 20 Upon request 
 XSM-3034-25 (1) - 30 +0,020 - 34 25 Upon request 
 XSM-3034-30 (1) - 30 +0,020 - 34 30 Upon request 
 XSM-3034-40 (1) - 30 +0,020 - 34 40 Upon request 
 XSM-3236-20 - 32 +0,025 - 36 20 Upon request 
 XSM-3236-25 (1) - 32 +0,025 - 36 25 Upon request 
 XSM-3236-30 (1) - 32 +0,025 - 36 30 Upon request 
 XSM-3236-35 (1) - 32 +0,025 - 36 35 Upon request 
 XSM-3236-40 - 32 +0,025 - 36 40 Upon request 
 XSM-3236-54 (1) - 32 +0,025 - 36 54 Upon request 
 XSM-3539-20 (1) - 35 +0,025 - 39 20 Upon request 
 XSM-3539-30 (1) - 35 +0,025 - 39 30 Upon request 
 XSM-3539-40 (1) - 35 +0,025 - 39 40 Upon request 
 XSM-3539-50 (1) - 35 +0,025 - 39 50 Upon request 
 XSM-4044-20 - 40 +0,025 - 44 20 Upon request 
 XSM-4044-30 (1) - 40 +0,025 - 44 30 Upon request 
 XSM-4044-40 (1) - 40 +0,025 - 44 40 Upon request 
 XSM-4044-50 (1) - 40 +0,025 - 44 50 Upon request 
 XSM-4550-20 - 45 +0,025 - 50 20 Upon request 
 XSM-4550-30 - 45 +0,025 - 50 30 Upon request 
 XSM-4550-40 - 45 +0,025 - 50 40 Upon request 
 XSM-4550-50 (1) - 45 +0,025 - 50 50 Upon request 
 XSM-5055-20 - 50 +0,030 - 55 20 Upon request 
 XSM-5055-30 (1) - 50 +0,025 - 55 30 Upon request 
 XSM-5055-40 (1) - 50 +0,025 - 55 40 Upon request 
 XSM-5055-50 - 50 +0,030 - 55 50 Upon request 
 XSM-5055-60 (1) - 50 +0,025 - 55 60 Upon request 
 XSM-5560-50 (1) - 55 +0,030 - 60 50 Upon request 
 XSM-6065-45 (1) - 60 +0,030 - 65 45 Upon request 
 XSM-6065-60 (1) - 60 +0,030 - 65 60 Upon request 
 XSM-6570-50 (1) - 65 +0,030 - 70 50 Upon request 
 XSM-7075-70 (1) - 70 +0,030 - 75 70 Upon request 
 XSM-7580-60 NEW 75 +0,030 - 80 60 Upon request 
 XSM-8085-100 NEW 80 +0,030 - 85 100 Upon request 
 XSM-9095-100 NEW 90 +0,036 - 95 100 Upon request 
 XSM-100105-100 NEW 100 +0,036 - 105 100 Upon request 
 XSM-110115-100 NEW 110 +0,036 - 115 100 Upon request 
 XSM-120125-100 NEW 120 +0,036 - 125 100 Upon request 
More about selected part:
3D-CAD Catalog Sample request Experts PDF Quote request Price list myCatalog
* After pressfit of the bearing in a housing with nominal dimension, the inner diameter of the bearings adjusts itself to an E10 tolerance.(1) The specified d1 tolerance adjusts itself after the force fitting. Test method
Delivery time  
Delivery

from stock/ex stock

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.