igus® cable reel without a slip ring - now in a new compact design

… travels up to 2 m … compact ...

mini-e-spool  

The mini-e-spool is a compact, spring-driven cable reel in which different cable types can be routed in a linear chain.
 

The cable reel without a slip ring

For extension lengths to 2,000 mm

Different media (electrical power, data, FOC, air, fluids) can be guided together in one system

Energy supply in any direction

Easy replacement and addition of the filling

Compact, space saving

Maximum extension and retraction speed: 1 m/s

Lightweight design made from aluminium


 
Typical applications:Small circular movements, any type of extension – linear or curved, indoor applications

Dynamic parameter

max. speed 1 m/s
Max. acceleration 2 m/s2
Max. lateral speed 1 m/s
Max. lateral acceleration 1 m/s2 (radial)
0.25 m/s2 (axial)

mini e-spool

Figure shows a "right hand system"

 
mini e-spool  

Part Number drum-Ø max. extension length [mm] max.cable-Ø [mm]
mm Ha Bi [mm]
SP1.240.2000.01.R.0 240 2000 24 - 35  Request

delivery time  
Delivery

Delivery time ca. 14 days

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.