iglidur® AB: First antibacterial iglidur® plain bearing

... iglidur® – antibacterial* …

antibacterial material  

Plain bearings made of iglidur® AB help to reduce the microbial load in difficult to access bearing points.
 

Lubricant- and mainteance-free

Continuous up to 70℃

Good resistance to media

Universally usable


 
Typical applications:Medical technology, laboratory technology, ventilation systems, sanitary furniture and equipment, bearings of patient and care furniture
 
* According to test results for antimicrobial effectiveness in accordance with ISO 22196:2011

Input Critical Dimensions  

Dimensions according to ISO 3547-1 and special dimensions
 
Chamfer in relation to the d1

d1 [mm] f [mm]
Ø 1–6 0,3
Ø 6–12 0,5
Ø 12–30 0,8
Ø > 30 1,2

Material table

General features
Density 1,11 g/cm3
Colour yellow
moisture absorption at 23 °C and 50 %r.h. 0,8 weight-%
Maximum water absorption 1,6 weight-%
Mechanical Properties:
Bending E-module 1850 MPa
Bending strength 50 MPa
Max. recommended surface pressure at room temperature 25 MPa
Shore-D-hardness: 70
Thermal properties
Max. long term application temperature +70 °C
Max. short term application temperature +140 °C
Max. short term ambient temperature +150 °C
Minimum application temperature -40 °C
Electrical Properties:
Specific forward resistance > 1210 Ωcm
Surface resistance > 1012 Ω

Part Number d1 d1 tolerance d2 b1    
 ABSM-0608-06 6 +0,020 - 8 6 Upon request 
 ABSM-0810-10 8 +0,025 - 10 10 Upon request 
 ABSM-1012-10 10 +0,025 - 12 10 Upon request 
 ABSM-1214-15 12 +0,032 - 14 15 Upon request 
 ABSM-1517-15 15 +0,032 - 17 15 Upon request 
 ABSM-2023-20 20 +0,040 - 23 20 Upon request 
More about selected part:
3D-CAD Catalog Sample request Experts PDF Quote request Price list myCatalog
* After pressfit of the bearing in a housing with nominal dimension, the inner diameter of the bearings adjusts itself to an E10 tolerance.
Part Number d1 d1 tolerance d2 d3 b1 b2    
 ABFM-0608-08 6 +0,020 - 8 12 8 1 Upon request 
 ABFM-0810-09 8 +0,025 - 10 15 9.5 1 Upon request 
 ABFM-1012-12 10 +0,025 - 12 18 12 1 Upon request 
 ABFM-1214-12 12 +0,032 - 14 20 12 1 Upon request 
 ABFM-1517-12 15 +0,032 - 17 23 12 1 Upon request 
 ABFM-2023-21 20 +0,040 - 23 30 21.5 1.5 Upon request 
More about selected part:
3D-CAD Catalog Sample request Experts Quote request Price list myCatalog
* After pressfit of the bearing in a housing with nominal dimension, the inner diameter of the bearings adjusts itself to an E10 tolerance.
Delivery time  
Delivery

from June

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.