Single core motor cables for the weight-reduced e-chains® application especially on very long travels

40 % lightweight … very long travels

chainflex® CF430.D / CF440  

High energy efficiency thanks to low driving forces using lighter e-chains®

Conductor cable made of special material CCA

For heavy duty use

Almost unlimited resistance to oil, also with biooils

Indoor and outdoor applications, UV resistant

Long travel distances in gliding applications


 
Typical applications:Conveyor systems, crane applications, ship-to-shore

 
chainflex® guarantee  
Order no. cross section, number of cores
[mm2]
Outside Ø approx.
[mm]
weight
[kg/km]
 CF430.500.01.D 1x50,0 17.5 390 Upon request 
 CF430.700.01.D 1x70,0 20.5 570 Upon request 
 CF430.950.01.D 1x95,0 23.5 750 Upon request 
 CF430.1200.01.D 1x120,0 26 890 Upon request 
 CF430.1500.01.D 1x150,0 29 1110 Upon request 
 CF430.1850.01.D 1x185,0 30.5 1260 Upon request 
More about selected part:
Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
Order no. cross section, number of cores
[mm2]
Outside Ø approx.
[mm]
Copper index
[kg/km]
weight
[kg/km]
 CF440.500.01 (1x50,0)C 18.5 94 484 Upon request 
 CF440.700.01 (1x70,0)C 21.5 105 677 Upon request 
 CF440.950.01 (1x95,0)C 24 116 874 Upon request 
 CF440.1200.01 (1x120,0)C 27 160 1059 Upon request 
 CF440.1500.01 (1x150,0)C 29.5 176 1294 Upon request 
 CF440.1850.01 (1x185,0)C 31.5 193 1463 Upon request 
More about selected part:
Sample request Cycle life QuickPin Quote request Price list myCatalog
Delivery time  
Delivery

in 12 weeks

More information:

News 2015

What did you think of this news? Was it innovative and interesting?