Reduce assembly time with divisible separators

… fast assembly

Separators  

To fill e-chains® more easily and more effectively, these separator can be divided in the middle. With this feature, filling with cables, even for the "middle" chambers, is possible from above and the cables do not need to be threaded through the e-chain® over the entire length.
 ,

Fast assembly through insertion from above

Universal retrofit, available for many E4.1 e-chains®

Lower level

Lower level

 
Middle level

Middle level

 
Upper level

Upper level

 
Dimensions [mm]

Order number Type for e-chain®
42.H.1 wide base/head E4.42 | H4.42 |R4.42  Enquiries
42.H.2 wide base/narrow head  Enquiries
56.H.1 wide base/head E4.56 | H4.56 | R4.56  Enquiries
56.H.2 wide base/narrow head  Enquiries
80.H.1 wide base/head E4.80 | H4.80 | R4.80  Enquiries
80.H.2 wide base/narrow head  Enquiries
112.H.1 wide base/head E4.112 | R4.112  Enquiries
112.H.2 wide base/narrow head  Enquiries

Delivery time  
Delivery

from stock/ex stock

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.