Light, high dynamics, cost-effective - new widths of the 4.1L e-chain®

... light, dynamic ... new widths.

E4.1L  

e-chain® snap open on both sides

Reduced weight, enhanced dynamics possible.

Optimised ratio of inner to outer dimensions due to narrower outer links and optimised crossbar shape

Short assembly time

Travel lengths up to 100 m

Also available as ESD version


E4.1 light  
Dimensions [mm]

Part Number Internal height Inner width Outer height External width bend radius
Hi Bi [mm] Ha Ba [mm] R
E4.31L.Bi.R.0 31 40 | 50 | 62 | 75 | 87 | 100 |
125 | 150 | 175
42 Bi + 14 55 - 300  Inquiry
E4.38L.Bi.R.0 38 50 | 62 | 75 | 87 | 100 |
105 | 112 | 125 | 137 | 150 |
162 | 175 | 200 | 250
54 Bi + 16 63 - 300  Inquiry
E4.48L.Bi.R.0 48 50 | 62 | 75 | 87 | 100 | 105 |
112 | 125 | 137 | 150 | 162 |
175 | 200 | 250
64 Bi + 20 75 - 350  Inquiry
4 part design. For medium loads and fill weights up to 26 kg/m (Flb)

Delivery program
Delivery time  
Delivery

from stock/ex stock

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.