Available in three sizes as energy-tube with new design

... light, dynamic ... new widths.

E-Tube  

Openable lids

Tightly sealing lids, almost no edges or undercuts

Low weight, higher dynamic possible

Thinner outer links and optimized opening crossbar geometry provide improved ratio of inner and outer dimensions.

Smooth surface

Quick assembly

Travel lengths up to 25 m

Also available as ESD and high temperature version

Part Number Internal height Inner width Outer height External width bend radius
Hi Bi [mm] Ha Ba [mm] R
R4.31L.Bi.R.0 31 50 | 75 | 125 | 150 |
175 | 200 | 250
42 Bi + 14 75 - 300  Inquiry
R4.38L.Bi.R.0 38 50 | 75 | 100 | 125 | 150 | 200 | 250 54 Bi + 16 125 - 300  Inquiry
R4.48L.Bi.R.0 48 50 | 62 | 75 | 100 | 125 | 175 | 200 | 250 64 Bi + 20 125 - 300  Inquiry
4 part design. For medium loads and fill weights up to 26 kg/m (Flb)

Delivery time  
Delivery

from stock/ex stock

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.