Rotary movements in small spaces – Now even more stable

… stable turning … 7,000° possible.

twisterband HD  

Instead of film hinges, the twisterband HD has an extremely strong pin and hook connection between the chain links. Longer service life, more filling and temperatures down to 0°C are now possible.
 

Continuous cable routing for rotary movements

Stable pin and hook connection for high loads and long service life

Temperature range -40°C to +80°C, ideal for outdoor applications

Guiding of electrical cables, fibre-optic cables, pneumatic hoses in one system

Stop dogs for defined bend radius

Cable-friendly due to defined bend radius

Maximum rotational speed 360°/s


 
Typical applications:Processing heads on machine tools, rotary tables, 6th axis on robots; in general applications where slip rings are currently used

 
twisterband HD  
twisterband HD  
twisterband HD  
twisterband HD  
Part Number Inner Ø
X1
Outer Ø
X2
Inner width
hi
Inner width
Bi
bend radius
R min.
bend radius
R max.
 TBHD30.75.22.180.01.0 90 330 22 75 44 77 Upon request 
 TBHD30.75.22.360.01.0 90 330 22 75 44 77 Upon request 
 TBHD30.75.22.540.01.0 90 330 22 75 44 77 Upon request 
 TBHD30.75.22.720.01.0 90 330 22 75 44 77 Upon request 
 TBHD30.75.22.900.01.0 90 330 22 75 44 77 Upon request 
 TBHD30.75.22.1080.01.0 90 330 22 75 44 77 Upon request 
 TBHD30.75.22.1260.01.0 90 330 22 75 44 77 Upon request 
 TBHD30.75.22.1440.01.0 90 330 22 75 44 77 Upon request 
 TBHD30.75.22.1800.01.0 90 330 22 75 44 77 Upon request 
 TBHD30.75.22.2520.01.0 90 330 22 75 44 77 Upon request 
 TBHD30.75.22.2880.01.0 90 330 22 75 44 77 Upon request 
 TBHD30.75.22.3240.01.0 90 330 22 75 44 77 Upon request 
More about selected part:
3D-CAD Sample request Quote request Price list myCatalog
other sizes possible
delivery time  
Delivery

from stock/ex stock

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.