End caps made from xirodur® B180

...simply screw

End cap with threaded insert  

Fast and easy to install in many standard tubes. With tolerance compensation, simply fixed by a full hex socket (nut or bolt head may be used). Through shaft not required.
 

Light weight

Cost effective

Good load capacity

Easy installation


 
Typical applications:Material handling, guide rollers, …

End cap with threaded insert  
part number Inner Ø Outer Ø Width max. stat.
load
load capacity Max.
speed
Weight    
  d1 d2 b1 axial [N] stat. [N] dyn. [N] [min-1] [g]    
 BB-6204ECM8-B180-10-ES M8 44.5 35.81 520 245 294 1800 33 Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
Delivery  
Delivery

from stock/ex stock

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.