xirodur® B180 bearing in new dimensions

xirodur®-B180 product range expansion

Flangebearings xirodur® B180  

Expanded range – lubricant and maintenance free xiros® polymer ball bearings in new standard size.
 

For temperatures up to 80 ° C

Cost effective

Lubricant and maintenance free


 
Typical applications:Packaging industry, textile industry, medical technology, material handling, paper industry, ...

Flangebearings xirodur® B180  
Part Number   Inner Ø Outer Ø Width max. stat.
load
load capacity max speed Weight    
    d1 d2 b1 axial [N] stat. [N] dyn. [N] [min-1] [g]    
 BB-623-B180-10-ES - 3 10 4 30 25 34 4500 0.4 Upon request 
 BB-624-B180-10-ES - 4 13 5 42 33 45 4000 1 Upon request 
 BB-625-B180-10-ES - 5 16 5 75 40 40 3700 1.6 Upon request 
 BB-626-B180-10-ES - 6 19 6 95 60 62 3200 2.2 Upon request 
 BB-629-B180-10-ES - 9 26 8 40 110 128 2200 6.1 Upon request 
 BB-688-B180-10-ES - 8 16 5 132 39 41 1760 3.1 Upon request 
 BB-608-B180-10-ES - 8 22 7 165 80 94 2200 3.9 Upon request 
 BB-6000-B180-10-ES - 10 26 8 285 110 130 2200 6.1 Upon request 
 BB-6200-B180-10-ES - 10 30 9 285 130 147 1900 7.8 Upon request 
 BB-6001-B180-10-ES - 12 28 8 315 130 147 2000 6.9 Upon request 
 BB-6201-B180-10-ES - 12 32 10 315 140 150 1780 8.8 Upon request 
 BB-6002-B180-10-ES - 15 32 9 338 140 150 1800 8.9 Upon request 
 BB-6202-B180-10-ES - 15 35 11 338 160 220 1700 11.6 Upon request 
 BB-6003-B180-10-ES - 17 35 10 360 160 220 1600 11.1 Upon request 
 BB-6203-B180-10-ES - 17 40 12 360 250 320 1500 14.4 Upon request 
 BB-6004-B180-10-ES - 20 42 12 400 250 320 1400 20.2 Upon request 
 BB-6204-B180-10-ES - 20 47 14 400 280 360 1450 26.2 Upon request 
 BB-6005-B180-10-ES - 25 47 12 520 280 360 1200 23.9 Upon request 
 BB-6205-B180-10-ES - 25 52 15 520 380 400 1050 35.2 Upon request 
 BB-6006-B180-10-ES - 30 55 13 640 380 400 1000 35 Upon request 
 BB-6007-B180-10-ES - 35 62 14 720 460 600 850 47 Upon request 
 BB-6008-B180-10-ES - 40 68 15 800 520 680 750 56.3 Upon request 
 BB-6009-B180-10-ES - 45 75 16 900 600 800 650 71.5 Upon request 
 BB-6010-B180-10-ES - 50 80 16 950 680 900 600 83.1 Upon request 
 BB-6011-B180-10-ES - 55 90 18 1000 720 950 550 125.2 Upon request 
 BB-6012-B180-10-ES - 60 95 18 1100 800 1000 500 129.6 Upon request 
 BB-623-B180-10-GL - 3 10 4 30 25 34 4500 0.3 Upon request 
 BB-624-B180-10-GL - 4 13 5 42 33 45 4000 0.9 Upon request 
 BB-625-B180-10-GL - 5 16 5 75 40 40 3700 1 Upon request 
 BB-626-B180-10-GL - 6 19 6 95 60 62 3200 1.7 Upon request 
 BB-688-B180-10-GL - 8 16 5 132 39 41 1760 2.1 Upon request 
 BB-608-B180-10-GL - 8 22 7 165 80 94 2200 2.6 Upon request 
 BB-6000-B180-10-GL - 10 26 8 285 110 130 2200 4 Upon request 
 BB-6200-B180-10-GL - 10 30 9 285 130 147 1900 5.2 Upon request 
 BB-6001-B180-10-GL - 12 28 8 315 130 147 2000 4.5 Upon request 
 BB-6201-B180-10-GL - 12 32 10 315 140 150 1780 5.9 Upon request 
 BB-6002-B180-10-GL - 15 32 9 338 140 150 1800 6.2 Upon request 
 BB-6202-B180-10-GL - 15 35 11 338 160 220 1700 8.2 Upon request 
 BB-6003-B180-10-GL - 17 35 10 360 160 220 1600 7.9 Upon request 
 BB-6203-B180-10-GL - 17 40 12 360 250 320 1500 10.2 Upon request 
 BB-6004-B180-10-GL - 20 42 12 400 250 320 1400 13.6 Upon request 
 BB-6204-B180-10-GL - 20 47 14 400 280 360 1450 17.7 Upon request 
 BB-6005-B180-10-GL - 25 47 12 520 280 360 1200 16.7 Upon request 
 BB-6205-B180-10-GL - 25 52 15 520 380 400 1050 24.6 Upon request 
 BB-6006-B180-10-GL - 30 55 13 640 380 400 1000 24.2 Upon request 
 BB-6007-B180-10-GL - 35 62 14 720 460 600 850 31.3 Upon request 
 BB-6008-B180-10-GL - 40 68 15 800 520 680 750 39.1 Upon request 
 BB-6009-B180-10-GL - 45 75 16 900 600 800 650 48.6 Upon request 
 BB-6010-B180-10-GL - 50 80 16 950 680 900 600 56.4 Upon request 
 BB-6011-B180-10-GL - 55 90 18 1000 720 950 550 84.4 Upon request 
 BB-6012-B180-10-GL - 60 95 18 1100 800 1000 500 85.6 Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
Delivery  
Delivery

from stock/ex stock

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.